JAJSQ07A march 2023 – april 2023 LMG3526R030
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SWITCHING TIMES | ||||||
td(on)(Idrain) | Drain-current turn-on delay time | From VIN > VIN,IT+ to ID > 1 A, VBUS = 400 V, LHB current = 10 A, see Figure 7-1 and Figure 7-2 | 28 | 42 | ns | |
td(on) | Turn-on delay time | From VIN > VIN,IT+ to VDS < 320 V, VBUS = 400 V, LHB current = 10 A, see Figure 7-1 and Figure 7-2 | 33 | 54 | ns | |
tr(on) | Turn-on rise time | From VDS < 320 V to VDS < 80 V, VBUS = 400 V, LHB current = 10 A, see Figure 7-1 and Figure 7-2 | 2.8 | 4.3 | ns | |
td(off) | Turn-off delay time | From VIN < VIN,IT– to VDS > 80 V, VBUS = 400 V, LHB current = 10 A, see Figure 7-1 and Figure 7-2 | 48 | 69 | ns | |
tf(off) | Turn-off fall time(1) | From VDS > 80 V to VDS > 320 V, VBUS = 400 V, LHB current = 10 A, see Figure 7-1 and Figure 7-2 | 22 | ns | ||
Minimum IN high pulse-width for FET turn-on | VIN rise/fall times < 1 ns, VDS falls to < 200 V, VBUS = 400 V, LHB current = 10 A, see Figure 7-1 | 24 | ns | |||
STARTUP TIMES | ||||||
t(start) | Driver start-up time | From VVDD > VVDD,T+(UVLO) to FAULT high, CLDO5V = 100 nF, CVNEG = 2.2 µF at 0-V bias linearly decreasing to 1.5 µF at 15-V bias | 310 | 470 | us | |
FAULT TIMES | ||||||
toff(OC) | Overcurrent fault FET turn-off time, FET on before overcurrent | VIN = 5 V, From ID > IT(OC) to ID < 50 A, ID di/dt = 100 A/µs | 115 | 170 | ns | |
toff(SC) | Short-circuit current fault FET turn-off time, FET on before short circuit | VIN = 5 V, From ID > IT(SC) to ID < 50 A, ID di/dt = 700 A/µs | 65 | 100 | ns | |
Overcurrent fault FET turn-off time, FET turning on into overcurrent | From ID > IT(OC) to ID < 50 A | 200 | 250 | ns | ||
Short-circuit fault FET turn-off time, FET turning on into short circuit | From ID > IT(SC) to ID < 50 A | 80 | 180 | ns | ||
IN reset time to clear FAULT latch | From VIN < VIN,IT– to FAULT high | 250 | 380 | 580 | us | |
t(window)(OC) | Overcurrent fault to short-circuit fault window time | 50 | ns | |||
IDEAL-DIODE MODE CONTROL TIMES | ||||||
Ideal-diode mode FET turn-on time | VDS < VT(3rd) to FET turn-on, VDS being discharged by half-bridge configuration inductor at 5 A | 50 | 65 | ns | ||
Ideal-diode mode FET turn-off time | ID > IT(ZC) to FET turn-off, ID di/dt = 100 A/µs created with a half-bridge configuration | 55 | 76 | ns | ||
Overtemperature-shutdown ideal-diode mode IN falling blanking time | 150 | 230 | 360 | ns | ||
ZERO VOLTAGE DETECTION TIMES | ||||||
tWD_ZVD | ZVD Pulse Width | See Figure 7-3 | 75 | 100 | 140 | ns |
tDL_ZVD | Time delay between IN rise to ZVD pulse's rising edge | See Figure 7-3 | 15 | 30 | ns | |
t3rd_ZVD | 3rd quadrant conduction time when the ZVD pulse starts to appear | Vbus = 10V, IL = 5A, Rdrv = 5V, measure the 3rd quadrant conduction time when the ZVD pulse starts to appear. See Figure 7-3 | 42 | 56 | ns |