JAJSFL4B April 2016 – June 2018 LMH0324
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |
---|---|---|---|
Supply Voltage for 2.5-V Mode (VIN, VDDIO) | –0.5 | 2.75 | V |
Supply Voltage for 1.8-V Mode (VIN, VDD_LDO, VDDIO) | –0.5 | 2.0 | V |
4-Level Input/Output Voltage for 2.5 V Supply (IN_OUT_SEL, OUT_CTRL, VOD_DE, MODE_SEL, ADDR0, ADDR1) | –0.5 | 2.75 | V |
4-Level Input/Output Voltage for 1.8 V Supply (IN_OUT_SEL, OUT_CTRL, VOD_DE, MODE_SEL, ADDR0, ADDR1) | -0.5 | 2.0 | V |
SMBus Input/Output Voltage (SDA, SCL)(2) | –0.5 | 4.0 | V |
SPI Input/Output Voltage for 2.5 V Supply (SS_N, MISO, MOSI, and SCK) | –0.5 | 2.75 | V |
SPI Input/Output Voltage for 1.8 V Supply (SS_N, MISO, MOSI, and SCK) | -0.5 | 2.0 | V |
Input Voltage (IN0±) | –0.5 | 2.75 | V |
Input Current (IN0±) | –30 | 30 | mA |
Junction Temperature | 125 | °C | |
Storage temperature | -65 | 150 | °C |