JAJSI47B April 2017 – October 2019 LMH0397
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER | |||||||
PDEQ_MODE | Power dissipation, EQ Mode,
Measured with PRBS10, CDR Locked to 2.97 Gbps, VOD = default, HEO/VEO lock monitor disabled |
SDI_OUT± disabled
OUT0± enabled |
275 | mW | |||
SDI_OUT± enabled
OUT0± enabled |
405 | mW | |||||
PDCD_MODE | Power dissipation, CD Mode,
Measured with PRBS10, CDR Locked to 2.97 Gbps, VOD = default, HEO/VEO lock monitor disabled |
SDI_IO± enabled
SDI_OUT± disabled OUT0± disabled |
290 | mW | |||
SDI_IO± enabled
SDI_OUT± disabled OUT0± enabled |
335 | mW | |||||
SDI_IO± enabled
SDI_OUT± enabled OUT0± disabled |
415 | mW | |||||
SDI_IO± enabled
SDI_OUT± enabled OUT0± enabled |
460 | mW | |||||
PDZ | Power dissipation,
Power Save Mode |
EQ Mode, Power Save Mode,
ENABLE = H, no signal applied at SDI_IO+ |
25 | mW | |||
CD Mode, Power Save Mode,
ENABLE = H, no signal applied at IN0± |
25 | ||||||
IDDEQ_MODE | Current consumption, EQ Mode,
Measured with PRBS10, CDR Locked to 2.97 Gbps, VOD = default, HEO/VEO lock monitor disabled |
SDI_OUT± disabled
OUT0± enabled |
110 | 131 | mA | ||
SDI_OUT± enabled
OUT0± enabled |
162 | 191 | mA | ||||
IDDCD_MODE | Current consumption, CD Mode,
Measured with PRBS10, CDR Locked to 2.97 Gbps, VOD = default, HEO/VEO lock monitor disabled CD Mode |
SDI_IO± enabled
SDI_OUT± disabled OUT0± disabled |
116 | 137 | mA | ||
SDI_IO± enabled
SDI_OUT± disabled OUT0± enabled |
134 | 157 | mA | ||||
SDI_IO± enabled
SDI_OUT± enabled OUT0± disabled |
166 | 196 | mA | ||||
SDI_IO± enabled
SDI_OUT± enabled OUT0± enabled |
184 | 217 | mA | ||||
IDDZ | Current consumption,
Power Save Mode |
EQ Mode, Power Save Mode,
ENABLE = H, no signal applied at SDI_IO+ |
10 | mA | |||
CD Mode, Power Save Mode,
ENABLE = H, no signal applied at IN0± |
10 | ||||||
IDDZ_PD | Current consumption,
Power-Down Mode |
EQ Mode, Power-Down Mode,
ENABLE = L, no signal applied at SDI_IO+ |
10 | 30 | mA | ||
CD Mode, Power-Down Mode,
ENABLE = L, no signal applied at IN0± |
10 | 30 | |||||
IDDTRANS_EQ | Current consumption, EQ Mode
CDR acquiring lock to 2.97 Gbps, VOD = default, HEO/VEO lock monitor enabled |
SDI_OUT± disabled
OUT0± enabled |
189 | mA | |||
SDI_OUT± enabled
OUT0± enabled |
257 | mA | |||||
IDDTRANS_CD | Current consumption, CD Mode
CDR acquiring lock to 2.97 Gbps, VOD = default, HEO/VEO lock monitor enabled |
SDI_IO± enabled
SDI_OUT± disabled OUT0± disabled |
200 | mA | |||
SDI_IO± enabled
SDI_OUT± disabled OUT0± enabled |
222 | mA | |||||
SDI_IO± enabled
SDI_OUT± enabled OUT0± disabled |
271 | mA | |||||
SDI_IO± enabled
SDI_OUT± enabled OUT0± enabled |
290 | mA | |||||
LVCMOS DC SPECIFICATIONS | |||||||
VIH | Logic high input voltage | 2-level input (SS_N, SCK, MOSI, EQ/CD_SEL, SDI_OUT_SEL, OUT0_SEL, ENABLE) | 0.72 × VIN | VIN + 0.3 | V | ||
2-level input (SCL, SDA) | 0.7 × VIN | 3.6 | |||||
VIL | Logic low input voltage | 2-level input (SS_N, SCK, MOSI, EQ/CD_SEL, SDI_OUT_SEL, OUT0_SEL, ENABLE, SCL, SDA) | 0 | 0.3 × VIN | V | ||
VOH | Logic high output voltage | IOH = –2 mA, (MISO) | 0.8 × VIN | VIN | V | ||
VOL | Logic low output voltage | IOL = 2 mA, (MISO) | 0 | 0.2 × VIN | V | ||
IOL = 3 mA, (LOCK_N, SDA) | 0.4 | ||||||
IIH | Input high leakage current
(Vinput = VIN) |
LVCMOS (EQ/CD_SEL, SDI_OUT_SEL, ENABLE) | 15 | µA | |||
LVCMOS (OUT0_SEL) | 65 | ||||||
LVCMOS (LOCK_N) | 10 | ||||||
SPI mode: LVCMOS (SS_N, SCK, MOSI) | 15 | ||||||
SMBus mode: LVCMOS (SCL, SDA) | 10 | ||||||
IIL | Input low leakage current
(Vinput = GND) |
LVCMOS (EQ/CD_SEL, SDI_OUT_SEL, ENABLE) | –50 | µA | |||
LVCMOS (OUT0_SEL) | –15 | ||||||
LVCMOS (LOCK_N) | –10 | ||||||
SPI mode: LVCMOS (SCK, MOSI) | –15 | ||||||
SPI mode: LVCMOS (SS_N) | –50 | ||||||
SMBus mode: LVCMOS (SCL, SDA) | –10 | ||||||
4-LEVEL LOGIC DC SPECIFICATIONS (APPLY TO ALL 4-LEVEL INPUT CONTROL PINS) | |||||||
VLVL_H | LEVEL-H input voltage | Measured voltage at 4-level pin with external 1 kΩ to VIN | VIN | V | |||
VLVL_F | LEVEL-F default voltage | Measured voltage 4-level pin at default | 2/3 × VIN | V | |||
V LVL_R | LEVEL-R input voltage | Measured voltage at 4-level pin with external 20 kΩ to VSS | 1/3 × VIN | V | |||
VLVL_L | LEVEL-L input voltage | Measured voltage at 4-level pin with external 1 kΩ to VSS | 0 | V | |||
IIH | Input high leakage current
(Vinput = VIN) |
4-levels (HOST_EQ0, MODE_SEL, OUT_CTRL, SDI_VOD) | 20 | 45 | 80 | µA | |
SMBus mode: 4-levels (ADDR0, ADDR1) | 20 | 45 | 80 | ||||
IIL | Input low leakage current
(Vinput = GND) |
4-levels (HOST_EQ0, MODE_SEL, OUT_CTRL, SDI_VOD) | –160 | –93 | –40 | µA | |
SMBus mode: 4-levels (ADDR0, ADDR1) | –160 | –93 | –40 | ||||
RECEIVER SPECIFICATIONS (SDI_IO+, EQ MODE) | |||||||
RSDI_IO_TERM | DC input single-ended termination | SDI_IO+ and SDI_IO– to internal common mode bias | 63 | 75 | 87 | Ω | |
RLSDI_IO_S11 | Input return loss at SDI_IO+ reference to 75 Ω(1) | S11, 5 MHz to 1.485 GHz | –30 | dB | |||
S11, 1.485 GHz to 3 GHz | –22 | ||||||
VSDI_IO_CM | SDI_IO+ DC common-mode voltage | Input DC common-mode voltage at SDI_IO+ or SDI_IO– to GND | 1.4 | V | |||
VSDI_IO_WANDER | Input DC wander | SD, input signal at SDI_IO+,
Input launch amplitude = 800 mVp-p |
100 | mVp-p | |||
HD, 3G input signal at SDI_IO+,
Input launch amplitude = 800 mVp-p |
50 | ||||||
RECEIVER SPECIFICATIONS (IN0±, CD MODE) | |||||||
RIN0_TERM | DC input differential termination | Measured across IN0+ to IN0– | 80 | 100 | 120 | Ω | |
RLIN0_SDD11 | Input differential return loss(1) | SDD11, 10 MHz to 2.8 GHz | –22 | dB | |||
RLIN0_SCD11 | Differential to common-mode input conversion(1) | SCD11, 10 MHz to 11.1 GHz | –21 | dB | |||
VIN0_CM | DC common-mode voltage | Input common-mode voltage at IN0+ or IN0– to GND | 2.06 | V | |||
CDON_IN0 | Signal detect (default)
Assert ON threshold level for IN0± |
2.97 Gbps, EQ and PLL pathological pattern | 20 | mVp-p | |||
CDOFF_IN0 | Signal detect (default)
Deassert OFF threshold level for IN0± |
2.97 Gbps, EQ and PLL pathological pattern | 18 | mVp-p | |||
DRIVER OUTPUT (SDI_IO+ AND SDI_OUT+, CD MODE) | |||||||
ROUT_TERM | DC output single-ended termination | SDI_IO+ and SDI_IO–,
SDI_OUT+ and SDI_OUT– to VIN |
63 | 75 | 87 | Ω | |
VODCD_OUTP | Output single-ended voltage | Measure AC signal at SDI_IO+ and SDI_OUT+, with SDI_IO– and SDI_OUT– AC terminated with 75 Ω
SDI_VOD = H |
840 | mVp-p | |||
SDI_VOD = F | 720 | 800 | 880 | ||||
SDI_VOD = R | 880 | ||||||
SDI_VOD = L | 760 | ||||||
VODCD_OUTN | Output single-ended voltage | Measure AC signal at SDI_IO– and SDI_OUT-, with SDI_IO+ and SDI_OUT+ AC terminated with 75 Ω
SDI_VOD = H |
840 | mVp-p | |||
SDI_VOD = F | 720 | 800 | 880 | ||||
SDI_VOD = R | 880 | ||||||
SDI_VOD = L | 760 | ||||||
PRECD_OUTP | Output pre-emphasis | Output pre-emphasis boost amplitude at SDI_IO+ and SDI_OUT+, programmed to maximum setting through register, measured at SDI_VOD=F | 2 | dB | |||
PRECD_OUTN | Output pre-emphasis | Output pre-emphasis boost amplitude at SDI_IO– and SDI_OUT–, programmed to maximum setting through register, measured at SDI_VOD=F | 2 | dB | |||
tR_F_SDI | Output rise and fall time(1) | Measured with PRBS10 pattern, default VOD at 20% – 80% amplitude, default pre-emphasis enabled
2.97 Gbps |
59 | 67 | ps | ||
1.485 Gbps | 60 | 73 | |||||
270 Mbps | 400 | 550 | 700 | ||||
tR_F_DELTA | Output rise and fall time mismatch(1) | Measured with PRBS10 pattern, default VOD at 20% – 80% amplitude, default pre-emphasis enabled
2.97 Gbps |
0.8 | 11 | ps | ||
1.485 Gbps | 0.8 | 12 | |||||
270 Mbps | 72 | 150 | |||||
VOVERSHOOT | Output overshoot or undershoot | Measured with PRBS10 pattern, default VOD, default pre-emphasis enabled(2)
3G/HD/SD |
5% | ||||
VDC_OFFSET | DC offset | 3G/HD/SD | ±0.2 | V | |||
VDC_WANDER | DC wander | 3G/HD/SD with EQ pathological pattern | 20 | mV | |||
RLCD_S22 | Output return loss at SDI_IO+ and SDI_OUT+ reference to 75 Ω(1) | S22, 5 MHz to 1.485 GHz | –25 | dB | |||
S22, 1.485 GHz to 3 GHz | –22 | dB | |||||
DRIVER OUTPUT (OUT0±, EQ AND CD MODE) | |||||||
ROUT0_TERM | DC output differential termination | Measured across OUT0+ and OUT0– | 80 | 100 | 120 | Ω | |
VODOUT0 | Output differential voltage at OUT0± | Measured with 8T pattern
HOST_EQ0 = H |
410 | mVp-p | |||
HOST_EQ0 = F | 485 | 560 | 620 | ||||
HOST_EQ0 = R | 635 | ||||||
HOST_EQ0 = L | 810 | ||||||
VODOUT0_DE | De-emphasized output differential voltage at OUT0± | Measured with 8T pattern
HOST_EQ0 = H |
410 | mVp-p | |||
HOST_EQ0 = F | 550 | ||||||
HOST_EQ0 = R | 545 | ||||||
HOST_EQ0 = L | 532 | ||||||
tR/tF | Output rise and fall time | Measured with 8T Pattern, 20% to 80% amplitude | 45 | ps | |||
RLOUT0-SDD22 | Output differential return loss(1) | Measured with the device powered up and outputs a 10-MHz clock signal.
SDD22, 10 MHz to 2.8 GHz |
–24 | dB | |||
RLOUT0-SCC22 | Output common-mode return loss(1) | Measured with the device powered up and outputs a 10-MHz clock signal.
SCC22, 10 MHz to 4.75 GHz |
–12 | dB | |||
VOUT0_CM | AC common-mode voltage on OUT0±(1) | Default setting, PRBS31, 2.97 Gbps | 8 | mV (rms) | |||
RECLOCKER OUTPUT JITTER (EQ MODE) | |||||||
TJEQ_MODE | Total jitter, reclocked output(1) | Measured at OUT0±, with SDI_OUT disabled (BER ≤ 1E-12), PRBS10,
TX launch amplitude = 800 mVp-p before cable to SDI_IO+ 2.97 Gbps: 200-m Belden 1694A |
0.1 | UIp-p | |||
1.485 Gbps: 300-m Belden 1694A | 0.1 | ||||||
270 Mbps: 600-m Belden 1694A | 0.11 | ||||||
TJRAW | Total jitter, with CDR bypassed | Measured at OUT0±, with SDI_OUT disabled (BER ≤ 1E-12), PRBS10,
TX launch amplitude = 800 mVp-p before cable to SDI_IO+ 125 Mbps: 600-m Belden 1694A |
0.2 | UIp-p | |||
RECLOCKER OUTPUT JITTER (CD MODE) | |||||||
AJCD_MODE | Alignment jitter(1) | Measured at SDI_IO+ and SDI_OUT+, OUT0± disabled
PRBS10, 3G/HD/SD |
0.1 | 0.14 | UI | ||
TMJCD_MODE | Timing jitter(1) | Measured at SDI_IO+ and SDI_OUT+, OUT0± disabled
PRBS10, 3G/HD/SD |
0.45 | UI | |||
RECLOCKER SPECIFICATIONS (EQ MODE UNLESS OTHERWISE SPECIFIED) | |||||||
LOCKRATE | Reclocker lock data rates | SMPTE 3G, /1 | 2.97 | Gbps | |||
SMPTE 3G, /1.001 | 2.967 | ||||||
SMPTE HD, /1 | 1.485 | ||||||
SMPTE HD, /1.001 | 1.4835 | ||||||
SMPTE SD, /1 | 270 | Mbps | |||||
BYPASSRATE | Reclocker automatically goes to bypass | MADI | 125 | Mbps | |||
BWPLL | PLL Bandwidth | Applied 0.2 UI input sinusoidal jitter, measure –3-dB bandwidth on input-to-output jitter transfer
2.97 Gbps |
5 | MHz | |||
1.485 Gbps | 3 | ||||||
270 Mbps | 1 | ||||||
JPEAKING | PLL jitter peaking | 2.97 Gbps, 1.485 Gbps, 270 Mbps | <0.3 | dB | |||
JTOL_IN | SDI_IO+ input jitter tolerance | Sinusoidal jitter tolerance,
tested at 3G, SJ amplitude swept from 1 MHz to 80 MHz, tested at BER ≤ 1E-12, cable equalizer at SDI_IO+ bypassed |
0.65 | UI | |||
TLOCK | Lock time | SMPTE supported data rates, disable HEO/VEO monitor, cable equalizer at SDI_IO+ bypassed | 5 | ms | |||
TADAPT | EQ adapt time at EQ Mode | Adaptation time for cable equalizer at SDI_IO+, reclocker bypassed | 5 | ms | |||
TEMPLOCK | VCO temperature lock range | Measured with temperature ramp of 5°C per minute, ramp up and down, –40°C to 85°C operating range at 2.97 Gbps | 125 | °C | |||
TLATEQ_MODE | Reclocker latency at EQ Mode | Measured from SDI_IO+ to OUT0, 2.97 Gbps, SDI_IO+,
75-m Belden 1694A at SDI_IO+ |
1.4 UI + 465 | ps | |||
Measured from SDI_IO+ to SDI_OUT+, 2.97 Gbps, SDI_IO+, 75-m Belden 1694A at SDI_IO+ | 1.7 UI + 415 | ||||||
TLATCD_MODE | Reclocker latency at CD Mode | Measured from IN0± to SDI_IO+, 2.97 Gbps | 1.5 UI + 175 | ps | |||
Measured from IN0± to SDI_OUT+, 2.97 Gbps | 1.6 UI + 130 |