JAJSI47B April 2017 – October 2019 LMH0397
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
FSCK | SPI SCK frequency | 20 | MHz | |||
TPH | SCK pulse width high | See Figure 2 and Figure 3. | 40 | % SCK period | ||
TPL | SCK pulse width low | 40 | % SCK period | |||
TSU | MOSI setup time | See Figure 2 and Figure 3. | 4 | ns | ||
TH | MOSI hold time | 4 | ns | |||
TSSSU | SS setup time | See Figure 2 and Figure 3. | 14 | ns | ||
TSSH | SS hold time | 4 | ns | |||
TSSOF | SS off time | 1 | µs | |||
TODZ | MISO driven-to-tristate time | See Figure 2 and Figure 3. | 20 | ns | ||
TOZD | MISO tristate-to-driven time | 10 | ns | |||
TOD | MISO output delay time | 15 | ns |