JAJSI47B April 2017 – October 2019 LMH0397
PRODUCTION DATA.
The LMH0397 output function control for data routed to outputs SDI_IO (in CD Mode), SDI_OUT, and OUT0 is configured by the OUT_CTRL pin. The OUT_CTRL pin determines whether to bypass the input equalizer, reclocker, or both. In normal operation (OUT_CTRL = F), both input equalizer and reclocker are enabled.
OUT_CTRL pin logic settings are shown in Table 7. These settings can be overridden through register control by applying the appropriate override bit values. For more information, refer to the LMH0397 Programming Guide (SNLU225).
| EQ/CD_SEL (MODE) | OUT_CTRL | SDI_IO+ CABLE EQUALIZER | IN0± PCB EQUALIZER | RECLOCKER | SUMMARY |
|---|---|---|---|---|---|
| L
(EQ Mode) |
H | Bypass | N/A | Enable | Input SDI_IO cable equalizer bypassed
Reclocker enabled |
| F | Enable | N/A | Enable | Normal operation
Input SDI_IO cable equalizer enabled Reclocker enabled |
|
| R | Bypass | N/A | Bypass | Input SDI_IO cable equalizer bypassed
Reclocker bypassed |
|
| L | Enable | N/A | Bypass | Input SDI_IO cable equalizer enabled
Reclocker bypassed |
|
| H
(CD Mode) |
H, F | N/A | Enable | Enable | Normal operation
Input IN0 equalizer enabled Reclocker enabled |
| R, L | N/A | Enable | Bypass | Input IN0 equalizer enabled in AM0 manual mode.
IN0 EQ settings configurable by HOST_EQ0 pin. Reclocker bypassed |