9.3 Do's and Don'ts
In order to meet SMPTE standard requirements for jitter, AC timing, and return loss use the following guidelines:
- Do place BNC within 1 inch of the device.
- Do consult BNC vendor to provide optimum landing pad for the BNC to comply with the required specifications.
- Do pay attention to the recommended solder paste to ensure reliable GND connection to DAP.
- Do use control impedance for both 100 Ω and 75 Ω for IN0/1 and OUT0/1.