JAJSFM3E February 2015 – June 2018 LMH1218
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Supply voltage (VDD to GND) | –0.5 | 2.75 | V |
3.3-V open-drain I/O input and output voltage (SDA, SCL, LOS_INT_N) | –0.5 | 4.0 | V |
2.5-V LVCMOS input and output voltage | –0.5 | VDD + 0.5 | V |
High-speed input voltage | –0.5 | VDD + 0.5 | V |
High-speed input current | –30 | 30 | mA |