4 改訂履歴
Changes from C Revision (October 2017) to D Revision
Changes from B Revision (February 2017) to C Revision
Changes from A Revision (May 2016) to B Revision
- Changed eq_en_bypass bit description from "Gain Stages 3 and 4" to "Gain Stages 2 and 3" Go
- Changed bit location of IN1 Carrier Detect Power Down Control from Reg 0x13[5] to Reg 0x15[6] Go
Changes from * Revision (April 2016) to A Revision
- Deleted min and max VOD_DE amplitude specification when VOD_DE = Level F Go
- Changed typical VOD_DE amplitude specifications for Levels F, R, and L Go
- Changed DEM value and DEM register settings in Table 5 to match correct VOD_DE pin logic levelsGo
- Added new row for VOD = 5, DEM = 5 setting in Table 10Go