JAJSI48C March 2017 – October 2019 LMH1228
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
PD | Power dissipation,
Measured with PRBS10, CDR Locked to 11.88 Gbps, VOD = default, HEO/VEO lock monitor disabled |
SDI_OUT1± enabled
SDI_OUT2± disabled OUT0± disabled |
305 | mW | ||
SDI_OUT1± enabled
SDI_OUT2± disabled OUT0± enabled |
350 | mW | ||||
SDI_OUT1± enabled
SDI_OUT2± enabled OUT0± disabled |
442 | mW | ||||
SDI_OUT1± enabled
SDI_OUT2± enabled OUT0± enabled |
485 | mW | ||||
PDZ | Power dissipation,
Power Save Mode |
Power Save Mode,
ENABLE = H, no signal applied at IN0± |
25 | mW | ||
IDD | Current consumption,
Measured with PRBS10, CDR Locked to 11.88 Gbps, VOD = default, HEO/VEO lock monitor disabled |
SDI_OUT1± enabled
SDI_OUT2± disabled OUT0± disabled |
122 | 146 | mA | |
SDI_OUT1± enabled
SDI_OUT2± disabled OUT0± enabled |
140 | 166 | mA | |||
SDI_OUT1± enabled
SDI_OUT2± enabled OUT0± disabled |
177 | 211 | mA | |||
SDI_OUT1± enabled
SDI_OUT2± enabled OUT0± enabled |
194 | 230 | mA | |||
IDDZ | Current consumption,
Power Save Mode |
Power Save Mode,
ENABLE = H, no signal applied at IN0± |
10 | mA | ||
IDDZ_PD | Current consumption,
Power-Down Mode |
Power-Down Mode,
ENABLE = L, no signal applied at IN0± |
10 | 30 | mA | |
IDDTRANS | Current consumption,
CDR acquiring lock to 11.88 Gbps, VOD = default, HEO/VEO lock monitor enabled |
SDI_OUT1± enabled
SDI_OUT2± disabled OUT0± disabled |
200 | mA | ||
SDI_OUT1± enabled
SDI_OUT2± disabled OUT0± enabled |
225 | mA | ||||
SDI_OUT1± enabled
SDI_OUT2± enabled OUT0± disabled |
271 | mA | ||||
SDI_OUT1± enabled
SDI_OUT2± enabled OUT0± enabled |
290 | mA | ||||
LVCMOS DC SPECIFICATIONS | ||||||
VIH | Logic high input voltage | 2-level input (SS_N, SCK, MOSI, SDI_OUT2_SEL, OUT0_SEL, ENABLE) | 0.72 × VIN | VIN + 0.3 | V | |
2-level input (SCL, SDA) | 0.7 × VIN | 3.6 | V | |||
VIL | Logic low input voltage | 2-level input (SS_N, SCK, MOSI, SDI_OUT2_SEL, OUT0_SEL, ENABLE, SCL, SDA) | 0 | 0.3 × VIN | V | |
VOH | Logic high output voltage | IOH = –2 mA, (MISO) | 0.8 × VIN | VIN | V | |
VOL | Logic low output voltage | IOL = 2 mA, (MISO) | 0 | 0.2 × VIN | V | |
IOL = 3 mA, (LOCK_N, SDA) | 0.4 | V | ||||
IIH | Input high leakage current
(Vinput = VIN) |
LVCMOS (SDI_OUT2_SEL, ENABLE) | 15 | µA | ||
LVCMOS (OUT0_SEL) | 65 | µA | ||||
LVCMOS (LOCK_N) | 10 | µA | ||||
SPI mode: LVCMOS (SS_N, SCK, MOSI) | 15 | µA | ||||
SMBus mode: LVCMOS (SCL, SDA) | 10 | µA | ||||
IIL | Input low leakage current
(Vinput = GND) |
LVCMOS (SDI_OUT2_SEL, ENABLE) | –50 | µA | ||
LVCMOS (OUT0_SEL) | –15 | µA | ||||
LVCMOS (LOCK_N) | –10 | µA | ||||
SPI mode: LVCMOS (SCK, MOSI) | –15 | µA | ||||
SPI mode: LVCMOS (SS_N) | –50 | µA | ||||
SMBus mode: LVCMOS (SCL, SDA) | –10 | µA | ||||
4-LEVEL LOGIC DC SPECIFICATIONS (APPLY TO ALL 4-LEVEL INPUT CONTROL PINS) | ||||||
VLVL_H | LEVEL-H input voltage | Measured voltage at 4-level pin with external 1 kΩ to VIN | VIN | V | ||
VLVL_F | LEVEL-F default voltage | Measured voltage 4-level pin at default | 2/3 × VIN | V | ||
V LVL_R | LEVEL-R input voltage | Measured voltage at 4-level pin with external 20 kΩ to VSS | 1/3 × VIN | V | ||
VLVL_L | LEVEL-L input voltage | Measured voltage at 4-level pin with external 1 kΩ to VSS | 0 | V | ||
IIH | Input high leakage current
(Vinput = VIN) |
4-levels (HOST_EQ0, MODE_SEL, OUT_CTRL, SDI_VOD) | 20 | 45 | 80 | µA |
SMBus mode: 4-levels (ADDR0, ADDR1) | 20 | 45 | 80 | µA | ||
IIL | Input low leakage current
(Vinput = GND) |
4-levels (HOST_EQ0, MODE_SEL, OUT_CTRL, SDI_VOD) | –160 | –93 | –40 | µA |
SMBus mode: 4-levels (ADDR0, ADDR1) | –160 | –93 | –40 | µA | ||
RECEIVER SPECIFICATIONS (IN0±) | ||||||
RIN0_TERM | DC input differential termination | Measured across IN0+ to IN0– | 80 | 100 | 120 | Ω |
RLIN0_SDD11 | Input differential return loss(1) | SDD11, 10 MHz – 2.8 GHz | –22 | dB | ||
SDD11, 2.8 GHz – 6 GHz | –16 | dB | ||||
SDD11, 6 GHz – 11.1 GHz | –10 | dB | ||||
RLIN0_SCD11 | Differential to common-mode input conversion(1) | SCD11, 10 MHz to 11.1 GHz | –21 | dB | ||
VIN0_CM | DC common-mode voltage | Input common-mode voltage at IN0+ or IN0– to GND | 2.06 | V | ||
CDON_IN0 | Signal detect (default)
Assert ON threshold level for IN0± |
11.88 Gbps, EQ and PLL pathological pattern | 20 | mVp-p | ||
CDOFF_IN0 | Signal detect (default)
Deassert OFF threshold level for IN0± |
11.88 Gbps, EQ and PLL pathological pattern | 18 | mVp-p | ||
DRIVER OUTPUT (SDI_OUT1+ AND SDI_OUT2+) | ||||||
ROUT_TERM | DC output single-ended termination | SDI_OUT1+ and SDI_OUT1–,
SDI_OUT2+ and SDI_OUT2– to VIN |
63 | 75 | 87 | Ω |
VODCD_OUTP | Output single-ended output voltage | Measure AC signal at SDI_OUT1+ and SDI_OUT2+, with SDI_OUT1– and SDI_OUT2– AC terminated with 75 Ω
SDI_VOD = H |
840 | mVp-p | ||
SDI_VOD = F | 720 | 800 | 880 | mVp-p | ||
SDI_VOD = R | 880 | mVp-p | ||||
SDI_VOD = L | 760 | mVp-p | ||||
VODCD_OUTN | Output single-ended output voltage | Measure AC signal at SDI_OUT1– and SDI_OUT2-, with SDI_OUT1+ and SDI_OUT2+ AC terminated with 75 Ω
SDI_VOD = H |
840 | mVp-p | ||
SDI_VOD = F | 720 | 800 | 880 | mVp-p | ||
SDI_VOD = R | 880 | mVp-p | ||||
SDI_VOD = L | 760 | mVp-p | ||||
PRECD_OUTP | Output pre-emphasis | Output pre-emphasis boost amplitude at SDI_OUT1+ and SDI_OUT2+, programmed to maximum setting through register, measured at SDI_VOD = F | 2 | dB | ||
PRECD_OUTN | Output pre-emphasis | Output pre-emphasis boost amplitude at SDI_OUT1– and SDI_OUT2–, programmed to maximum setting through register, measured at SDI_VOD = F | 2 | dB | ||
tR_F_SDI | Output rise and fall time(1) | Measured with PRBS10 pattern, default VOD at 20% – 80% amplitude, default pre-emphasis enabled
11.88 Gbps |
34 | 42 | ps | |
5.94 Gbps | 36 | 43 | ps | |||
2.97 Gbps | 59 | 67 | ps | |||
1.485 Gbps | 60 | 73 | ps | |||
270 Mbps | 400 | 550 | 700 | ps | ||
tR_F_DELTA | Output rise and fall time mismatch(1) | Measured with PRBS10 pattern, default VOD at 20% – 80% amplitude, default pre-emphasis enabled
11.88 Gbps |
3 | 18 | ps | |
5.94 Gbps | 2.7 | 12 | ps | |||
2.97 Gbps | 0.8 | 11 | ps | |||
1.485 Gbps | 0.8 | 12 | ps | |||
270 Mbps | 72 | 150 | ps | |||
VOVERSHOOT | Output overshoot or undershoot (1) | Measured with PRBS10 pattern, default VOD, default pre-emphasis enabled(2)
12G/6G/3G/HD/SD |
5% | |||
VDC_OFFSET | DC offset | 12G/6G/3G/HD/SD | ±0.2 | V | ||
VDC_WANDER | DC wander | 12G/6G/3G/HD/SD with EQ pathological pattern | 20 | mV | ||
RLCD_S22 | Output return loss at SDI_OUT1+ and SDI_OUT2+ reference to 75 Ω(1) | S22, 5 MHz to 1.485 GHz | –25 | dB | ||
S22, 1.485 GHz to 3 GHz | –22 | dB | ||||
S22, 3 GHz to 6 GHz | –12 | dB | ||||
S22, 6 GHz to 12 GHz | –8 | dB | ||||
DRIVER OUTPUT (OUT0±) | ||||||
ROUT0_TERM | DC output differential termination | Measured across OUT0+ and OUT0– | 80 | 100 | 120 | Ω |
VODOUT0 | Output differential voltage at OUT0± | Measured with 8T pattern
HOST_EQ0 = H |
410 | mVp-p | ||
HOST_EQ0 = F | 485 | 560 | 620 | mVp-p | ||
HOST_EQ0 = R | 635 | mVp-p | ||||
HOST_EQ0 = L | 810 | mVp-p | ||||
VODOUT0_DE | De-emphasized output differential voltage at OUT0± | Measured with 8T pattern
HOST_EQ0 = H |
410 | mVp-p | ||
HOST_EQ0 = F | 550 | mVp-p | ||||
HOST_EQ0 = R | 545 | mVp-p | ||||
HOST_EQ0 = L | 532 | mVp-p | ||||
tR/tF | Output rise and fall time | Measured with 8T Pattern, 20% – 80% amplitude | 45 | ps | ||
RLOUT0-SDD22 | Output differential return loss(1) | Measured with the device powered up and outputs a 10-MHz clock signal
SDD22, 10 MHz – 2.8 GHz |
–24 | dB | ||
SDD22, 2.8 GHz – 6 GHz | –16 | dB | ||||
SDD22, 6 GHz – 11.1 GHz | –15 | dB | ||||
RLOUT0-SCC22 | Output common-mode return loss(1) | Measured with the device powered up and outputs a 10-MHz clock signal.
SCC22, 10 MHz – 4.75 GHz |
–12 | dB | ||
SCC22, 4.75 GHz – 11.1 GHz | –9 | dB | ||||
VOUT0_CM | AC common-mode voltage on OUT0±(1) | Default setting, PRBS31, 11.88 Gbps | 8 | mV (rms) | ||
RECLOCKER OUTPUT JITTER | ||||||
AJCD | Alignment jitter(1) | Measured at SDI_OUT1+ and SDI_OUT2+, OUT0± disabled
PRBS10, 3G/HD/SD12G/6G/3G/HD/SD |
0.1 | 0.14 | UI | |
TMJCD | Timing jitter(1) | Measured at SDI_OUT1+ and SDI_OUT2+, OUT0± disabled
PRBS10, 12G/6G/3G/HD/SD |
0.45 | UI | ||
RECLOCKER SPECIFICATIONS | ||||||
LOCKRATE | Reclocker lock data rates | SMPTE 12G, /1 | 11.88 | Gbps | ||
SMPTE 12G, /1.001 | 11.868 | Gbps | ||||
SMPTE 6G, /1 | 5.94 | Gbps | ||||
SMPTE 6G, /1.001 | 5.934 | Gbps | ||||
SMPTE 3G, /1 | 2.97 | Gbps | ||||
SMPTE 3G, /1.001 | 2.967 | Gbps | ||||
SMPTE HD, /1 | 1.485 | Gbps | ||||
SMPTE HD, /1.001 | 1.4835 | Gbps | ||||
SMPTE SD, /1 | 270 | Mbps | ||||
BYPASSRATE | Reclocker automatically goes to bypass | MADI | 125 | Mbps | ||
BWPLL | PLL bandwidth | Applied 0.2 UI input sinusoidal jitter, measure –3-dB bandwidth on input-to-output jitter transfer
11.88 Gbps |
13 | MHz | ||
5.94 Gbps | 7 | MHz | ||||
2.97 Gbps | 5 | MHz | ||||
1.485 Gbps | 3 | MHz | ||||
270 Mbps | 1 | MHz | ||||
JPEAKING | PLL jitter peaking | 11.88 Gbps, 5.94 Gbps, 2.97 Gbps,
1.485 Gbps, 270 Mbps |
<0.3 | dB | ||
TLOCK | Lock time | SMPTE supported data rates, disable HEO/VEO monitor, CTLE in AM0 Manual Mode | 5 | ms | ||
TEMPLOCK | VCO temperature lock range | Measured with temperature ramp of 5°C per min, ramp up and down, –40°C to 85°C operating range at 11.88 Gbps | 125 | °C | ||
TLAT | Reclocker latency | Measured from IN0± to SDI_OUT1+, 11.88 Gbps | 1.5 UI + 175 | ps | ||
Measured from IN0± to SDI_OUT2+, 11.88 Gbps | 1.6 UI + 130 | ps |