JAJSI48C March 2017 – October 2019 LMH1228
PRODUCTION DATA.
The LMH1228 operates in one of two modes: System Management Bus (SMBus) or Serial Peripheral Interface (SPI) mode. To determine the mode of operation, the proper setting must be applied to the MODE_SEL pin at power up, as detailed in Table 9.
LEVEL | DESCRIPTION |
---|---|
H | Reserved for factory testing – do not use |
F | Selects SPI Interface for register access |
R | Reserved for factory testing – do not use |
L | Selects SMBus Interface for register access |