JAJSQ78A april 2023 – august 2023 LMH32401-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
SSBW | Small-signal bandwidth | VOUT = 100 mVPP | 450 | MHz | ||
LSBW | Large-signal bandwidth | VOUT = 1 VPP | 450 | MHz | ||
tR, tF | Rise and fall time | VOUT = 100 mVPP, pulse duration = 10 ns | 0.8 | ns | ||
Slew rate(2) | VOUT = 1 VPP, pulse duration = 10 ns | 1100 | V/µs | |||
Overload pulse extension(3) | IIN = 10 mA, pulse duration = 10 ns | 4 | ns | |||
iN | Integrated input current noise | f = 500 MHz | 250 | nARMS | ||
DC PERFORMANCE | ||||||
Z21 | Small-signal transimpedance gain(4) | 1.75 | 2 | 2.25 | kΩ | |
VOD | Differential output offset voltage (VOUT– – VOUT+) |
–12 | 3.5 | 12 | mV | |
ΔVOD/ΔTA | Differential output offset voltage drift | ±5.5 | µV/°C | |||
INPUT PERFORMANCE | ||||||
RIN | Input resistance | 60 | 100 | 120 | Ω | |
VIN | Default input bias voltage | Input pin floating | 2.42 | 2.47 | 2.52 | V |
ΔVIN/ΔTA | Default input bias voltage drift | Input pin floating | 1.1 | mV/°C | ||
IIN_LIN |
DC input current range | Z21 < 3-dB degradation from IIN = 50 µA | 600 | 705 | µA |