JAJSQ78A april 2023 – august 2023 LMH32401-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT PERFORMANCE | ||||||
VOH | Single-sided output voltage swing (high)(2) | TA = 25°C | 2.87 | 2.9 | V | |
VOL | Single-sided output voltage swing (low)(2) | TA = 25°C | 0.36 | 0.39 | V | |
IOUT_LIN | Linear output drive (sink and source) | TA = 25°C, IIN = 500 µA, gain = 2 kΩ, RL = 25 Ω |
24 | 26.6 | 32 | mA |
TA = –40°C, IIN = 500 µA, gain = 2 kΩ, RL = 25 Ω |
27.1 | |||||
TA = 125°C, IIN = 500 µA, gain = 2 kΩ, RL = 25 Ω |
25.1 | |||||
ISC | Output short-circuit current (differential) (3) | 70 | mA | |||
ZOUT | DC output impedance (differential) | amplifier enabled | 18 | 21 | 24 | Ω |
amplifier in shutdown | 2.8 | 3.3 | kΩ | |||
OUTPUT COMMON-MODE CONTROL (VOCM) PERFORMANCE | ||||||
SSBW | Small-signal bandwidth | VOCM = 100 mVPP at VOCM pin | 285 | MHz | ||
LSBW | Large-signal bandwidth | VOCM = 1 VPP at VOCM pin | 85 | MHz | ||
eN | Output common-mode noise | f = 10 MHz, 1-nF capacitor to GND on VOCM pin | 17.8 | nV/√Hz | ||
AV | Gain, (ΔVOCM / ΔVVOCM) | IN floating, VVOCM = 1.1 V (driven) | 1 | V/V | ||
Gain error | TA = 25°C, VVOCM = 0.7 V to 2.3 V | –2% | 0.5% | 2% | ||
TA = –40°C to +125°C, VVOCM = 0.7 V to 2.3 V | ±1% | |||||
Input impedance | 17 | kΩ | ||||
VOCMOS | VOCM pin default offset from 1.1 V | VOCM floating, (VVOCM measured –1.1 V) | 0 | 10 | 20 | mV |
ΔVOCM/ ΔIIN |
VOCM error vs Input current | Gain = 20 kΩ, VOCM driven to 1.1 V | –15 | µV/µA | ||
VOCM | Output common-mode voltage, (VOUT+ + VOUT–) / 2 |
TA = 25°C, VOCM pin floating | 1.05 | 1.1 | 1.15 | V |
Output common-mode voltage drift, (ΔVOCM / ΔTA) | TA = –40°C to +125°C, VOCM pin floating | 75 | µV/°C | |||
VOCM | Output common-mode voltage, (VOUT+ + VOUT–) / 2 |
TA = 25°C, VOCM pin driven to 1.1 V | 1.05 | 1.1 | 1.15 | V |
Output common-mode voltage drift, (ΔVOCM / ΔTA) |
TA = –40°C to +125°C, VOCM pin driven to 1.1 V |
–14 | µV/°C | |||
OUTPUT DIFFERENTIAL OFFSET (VOD) PERFORMANCE | ||||||
SSBW | Small-signal bandwidth | VOD = 100 mVPP at VOD pin | 45 | MHz | ||
LSBW | Large-signal bandwidth | VOD = 1 VPP | 14 | MHz | ||
VOS_D | Differential output offset, VOUT = (VOUT– – VOUT+) |
IN floating, VVOD = 0.5 V | 490 | 510 | 530 | mV |
Differential output offset drift, ΔVOS_D / ΔTA |
IN floating, VVOD = 0.5 V | 0.03 | mV/℃ | |||
VOS_D | Differential output offset, VOUT = (VOUT– – VOUT+) |
IN floating, VOD floating | 490 | 510 | 530 | mV |
Differential output offset drift, ΔVOS_D / ΔTA |
IN floating, VOD floating | 0.04 | mV/℃ | |||
AV | Gain, (ΔVOUT / ΔVVOD), where VOUT = (VOUT– – VOUT+) |
IN floating, VVOCM = 1.1 V (driven) | 1.01 | V/V | ||
Gain error | TA = 25℃, VVOD = 0 V to 1.2 V | –5% | –1% | 5% | ||
TA = –40℃ to +125℃, VVOD = 0 V to 1.2 V | ±1.5% | |||||
Input impedance | 2.5 | kΩ | ||||
AMBIENT LIGHT CANCELLATION PERFORMANCE (IDC_EN = 0 V) (4) | ||||||
Settling time (within VOD limit) | IIN = 0 µA → 100 µA, gain = 2 kΩ | 18 | µs | |||
IIN = 0 µA → 10 µA, gain = 20 kΩ | 2.5 | |||||
IIN = 100 µA → 0 µA, gain = 2 kΩ | 35 | |||||
IIN = 10 µA → 0 µA, gain = 20 kΩ | 13 | |||||
Ambient light current cancellation range | Differential output offset (VOUT– – VOUT+) shift from IDC = 10 µA < ±10 mV | 2 | 3 | mA | ||
POWER SUPPLY | ||||||
IQ | Quiescent current, total | TA = 25°C | 24 | 30 | 33.5 | mA |
TA = 125°C | 32 | |||||
TA = –40°C | 27 | |||||
PSRR+ | Positive power-supply rejection ratio, VDD1 = VDD2 | 54 | 66 | dB | ||
SHUTDOWN | ||||||
IQ | Quiescent current, amplifier disabled (EN = VDD) |
TA = 25°C | 2.4 | 3.3 | 4.2 | mA |
TA = –40°C | 2.75 | |||||
TA = 125°C | 5.2 | |||||
Enable pin input bias current | TA = 25°C | 75 | 120 | µA |