JAJSQ78A april 2023 – august 2023 LMH32401-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LOGIC THRESHOLD PERFORMANCE | ||||||
High-gain enable, threshold voltage | Enabled when greater than this voltage | 1.8 | 2 | V | ||
Low-gain enable, threshold voltage | Enabled when less than this voltage | 0.8 | 1 | V | ||
EN control, disable threshold voltage | Disabled when greater than this voltage | 1.8 | 2 | V | ||
EN control, enable threshold voltage | Enabled when less than this voltage | 0.8 | 1 | V | ||
IDC_EN control, disable threshold voltage | Disabled when greater than this voltage | 1.8 | 2 | V | ||
IDC_EN control, enable threshold voltage | Enabled when less than this voltage | 0.8 | 1 | V | ||
GAIN CONTROL TRANSIENT PERFORMANCE | ||||||
High-gain to low-gain transition time, (1% settling) |
Ambient loop disabled, fIN = 25 MHz, VOUT = 1 VPP (initial condition), IDC = 0 µA |
90 | ns | |||
Low-gain to high-gain transition time, (1% settling) |
Ambient loop disabled, fIN = 25 MHz, VOUT = 1 VPP (final condition), IDC = 0 µA |
750 | ns | |||
High-gain to low-gain transition time, (1% settling) |
Ambient loop enabled, fIN = 25 MHz, VOUT = 1 VPP (initial condition), IDC = 100 µA |
4 | µs | |||
Low-gain to high-gain transition time, (1% settling) |
Ambient loop enabled, fIN = 25 MHz, VOUT = 1 VPP (final condition), IDC = 100 µA |
4 | µs | |||
EN CONTROL TRANSIENT PERFORMANCE | ||||||
Enable transition time (1% settling) | Ambient loop disabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 0 µA, gain = 2 kΩ |
125 | ns | |||
Disable transition time (1% settling) | Ambient loop disabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 0 µA, gain = 2 kΩ |
3 | ns | |||
Enable transition time (1% settling) | Ambient loop disabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 0 µA, gain = 20 kΩ |
850 | ns | |||
Disable transition time (1% settling) | Ambient loop disabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 0 µA, gain = 20 kΩ |
3 | ns | |||
Enable transition time (1% settling) | Ambient loop enabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 100 µA, gain = 2 kΩ |
10 | µs | |||
Disable transition time (1% settling) | Ambient loop enabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 100 µA, gain = 20 kΩ |
3.5 | ns | |||
Enable transition time (1% settling) | Ambient loop enabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 100 µA, gain = 20 kΩ |
4 | µs | |||
Disable transition time (1% settling) | Ambient loop enabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 100 µA, gain = 2 kΩ |
3 | ns |