JAJSI19D October 2019 – January 2023 LMH32401
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This section demonstrates the performance of the LMH32401 device when the input current flows into the IN pin. #X5468 shows the circuit used to test the LMH32401 device with a voltage source. This configuration demonstrates the use case when the photodiode's anode is tied to the amplifier input and its cathode is tied to a positive voltage greater than 2.47 V.