JAJSMU3C August 2021 – November 2022 LMH32404
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
SSBW | Small-signal bandwidth | VOUT = 100 mVPP | 350 | MHz | ||
LSBW | Large-signal bandwidth | VOUT = 1 VPP | 300 | MHz | ||
tR, tF | Rise and fall time | VOUT = 100 mVPP, Pulse width = 10 ns | 1.25 | ns | ||
Slew Rate(4) | VOUT = 1 VPP, Pulse width = 10 ns | 750 | V/µs | |||
Overload recovery time (1% settling) | IIN = 100 mA, Pulse width = 10 ns | 12 | ns | |||
Overload pulse width extension(5) | IIN = 100 mA, Pulse width = 10 ns | 5 | ns | |||
iN | Integrated input current noise | f = 250 MHz | 56 | nARMS | ||
Adjacent channel crosstalk | f = 100 MHz | -49 | dBc | |||
Non adjacent channel crosstalk | f = 100 MHz | -58 | dBc | |||
All hostile channels crosstalk | f = 100 MHz | -39 | dBc | |||
DC PERFORMANCE | ||||||
Z21 | Small-signal transimpedance gain(6) | 17 | 20 | 23 | kΩ | |
VOD | Differential output offset voltage (VOUT– – VOUT+) |
–20 | ±5 | 20 | mV | |
Differential output offset voltage drift, ΔVOD/ΔTA | ±20 | µV/°C | ||||
INPUT PERFORMANCE | ||||||
VIN | Default input bias voltage(8) | Input pin floating | 2.42 | 2.47 | 2.52 | V |
Default input bias voltage drift, ΔVIN/ΔTA | Input pin floating | 1.1 | mV/°C | |||
IIN | DC Input current range | Z21 < 3-dB degradation from IIN = 5 µA | 60 | 72 | µA | |
OUTPUT PERFORMANCE | ||||||
VOH | Single-sided output voltage swing(high)(2)(8) | 2.85 | 2.9 | V | ||
VOL | Single-sided output voltage swing (low)(2)(8) | 0.36 | 0.39 | V | ||
IOUT | Linear output drive (sink and source) | TA = 25°C, IIN = 50 µA , RL = 25 Ω | 24 | 26.6 | 32 | mA |
TA = –40°C, IIN = 50 µA , RL = 25 Ω | 27.1 | |||||
TA = 125°C, IIN = 50 µA , RL = 25 Ω | 25.1 | |||||
ISC | Output short-circuit current (differential) (3) | 70 | mA | |||
ZOUT | DC differential output impedance(8) | MX = high | 18 | 21 | 24 | Ω |
MX = low | 1 | MΩ | ||||
OUTPUT COMMON-MODE CONTROL (VOCM) PERFORMANCE | ||||||
SSBW | Small-signal bandwidth | VOCM = 100 mVPP at VOCM pin | 375 | MHz | ||
LSBW | Large-signal bandwidth | VOCM = 1 VPP at VOCM pin | 120 | MHz | ||
eN | Output common-mode noise | f = 10 MHz, 1 nF capacitor to GND on VOCM pin | 15 | nV/√Hz | ||
AV | Gain, (ΔVOCM/ΔVOCM) | IN floating, VOCM = 1.1 V (driven) | 1 | V/V | ||
Gain Error(8) | TA = 25°C, VOCM = 0.7 V to 2.3 V | –2% | 0.5% | 2% | ||
TA = –40°C to 125°C, VOCM = 0.7 V to 2.3 V | ±1% | |||||
Input impedance | 17 | kΩ | ||||
VOCM | VOCM pin default offset from 1.1 V | VOCM floating, (VOCM - 1.1 V) | –25 | 8 | 45 | mV |
VOCM error vs Input current, ΔVOCM/ΔIIN | VOCM driven to 1.1 V | 10 | V/A | |||
VOCM | Output common-mode voltage, (VOUT+ + VOUT-)/2 |
TA = 25°C, VOCM floating | 1 | 1.1 | 1.2 | V |
Output common-mode voltage drift, (ΔVOCM/ΔTA) |
TA = –40°C to 125°C, VOCM floating | 300 | µV/°C | |||
VOCM | Output common-mode voltage, (VOUT+ + VOUT-)/2 |
TA = 25°C, VOCM driven to 1.1V | 1.05 | 1.1 | 1.15 | V |
Output common-mode voltage drift, (ΔVOCM/ΔTA) |
TA = –40°C to 125°C, VOCM driven to 1.1V |
–10 | µV/°C | |||
VOCM headroom to positive supply voltage | TA = 25°C, VOCM offset shift from VOCM = 1.1 V (driven) < 10-mV | 1.2 | 1.3 | V | ||
TA = –40°C to 125°C, VOCM offset shift from VOCM = 1.1 V (driven) < 10-mV | 1 | V | ||||
VOCM headroom to negative supply voltage | TA = 25°C, VOCM offset shift from VOCM = 1.1 V (driven) < 10-mV | 0.2 | 0.65 | V | ||
TA = –40°C to 125°C, VOCM offset shift from VOCM = 1.1 V (driven) < 10-mV | 0.25 | V | ||||
OUTPUT DIFFERENTIAL OFFSET (VOD) PERFORMANCE | ||||||
SSBW | Small-signal bandwidth | VOD = 100 mVPP | 45 | MHz | ||
LSBW | Large-signal bandwidth | VOD = 1 VPP | 17 | MHz | ||
VOD | Default VOD pin voltage | 0.5 | V | |||
VOS_D | Differential output offset,(8) VOUT = (VOUT– –VOUT+) |
IN floating, VOD = 0.5 V | 470 | 500 | 530 | mV |
Differential output offset drift, ΔVOS_D/ΔTA | IN floating, VOD = 0.5 V | 0.03 | mV/℃ | |||
VOS_D | Differential output offset,(8) VOUT = (VOUT– –VOUT+) |
IN floating, VOD floating | 470 | 500 | 530 | mV |
Differential output offset drift, ΔVOS_D/ΔTA | IN floating, VOD floating | 0.05 | mV/℃ | |||
AV | Gain, (ΔVOUT/ΔVOD), where VOUT = (VOUT– –VOUT+) |
IN floating, VOCM = 1.1 V (driven) | -1.01 | V/V | ||
Gain Error | TA = 25℃, VOD = 0.3 V to 1.2 V | –5% | ±0.8% | 5% | ||
TA = –40℃ to 125℃, VOD = 0.3 V to 1.2 V | ±1.5% | |||||
Input impedance | 2.5 | kΩ | ||||
AMBIENT LIGHT CANCELLATION PERFORMANCE (IDC_EN = 0 V) (7) | ||||||
Settling time, 1% (2 mV) of settled VOS | IIN = 0 µA → 10 µA | 20 | µs | |||
IIN = 10 µA → 0 µA | 60 | |||||
Ambient light current cancellation range | Differential output offset (VOUT– – VOUT+) shift from IDC = 10 µA < 10 mV | 1.8 | 2.5 | mA | ||
POWER SUPPLY | ||||||
IQ | Quiescent current, per channel, (VDD1 + VDD2) |
MX = 3.3 V, TA = 25°C | 22.8 | 27.7 | 32.5 | mA |
MX = 0 V, TA = 25°C | 8.5 | 10.4 | 13.4 | |||
PSRR+ | Positive power-supply rejection ratio | VDD1 = VDD2 | 54 | 74 | dB | |
SHUTDOWN | ||||||
IQ | Total disabled quiescent current (EN = VDD) |
TA = 25°C | 2.35 | 3 | mA | |
TA = –40°C | 2.25 | |||||
TA = 125°C | 2.55 |