JAJSKH1C March 2022 – October 2023 LMH34400
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
SSBW | Small-signal bandwidth | VOUT = 100 mVPP | 240 | MHz | ||
LSBW | Large-signal bandwidth | VOUT = 1 VPP | 240 | MHz | ||
tR, tF | Rise and fall time | VOUT = 100 mVPP, pulse duration = 10 ns | 1.5 | ns | ||
Slew rate (2) | VOUT = 1 VPP, pulse duration = 10 ns | 470 | V/µs | |||
Overload recovery time (1% settling) | IIN = 10 mA, pulse duration = 10 ns | 18 | ns | |||
Overload pulse extension (3) | IIN = 10 mA, pulse duration = 10 ns | 3 | ns | |||
eN | Output noise density | f = 10 MHz | 94 | nV/√Hz | ||
iN | Integrated input-referred noise | f = DC to 250 MHz | 50 | nARMS | ||
ZOUT | Closed-loop output impedance | f = 50 MHz | 10 | Ω | ||
DC PERFORMANCE | ||||||
Z21 | Small-signal transimpedance gain (4) | 33 | 40 | 46 | kΩ | |
VO | Default output voltage | IIN = 0 µA | 0.93 | 1 | 1.07 | V |
ΔVO/ΔTA | Output voltage drift | ±20 | µV/°C | |||
INPUT PERFORMANCE | ||||||
RIN | Input Resistance | 50 | 100 | 150 | Ω | |
VIN | Default input bias voltage | Input pin floating | 2.44 | 2.5 | 2.55 | V |
ΔVIN/ΔTA | Default input bias voltage drift | Input pin floating | 1.1 | mV/°C | ||
IIN | DC input current range | Z21 < 3-dB degradation from IIN = 5 µA |
27 | 34 | µA | |
OUTPUT PERFORMANCE | ||||||
VOH | Output voltage swing (high) (5) | 2.05 | 2.3 | V | ||
TA = –40°C to 125°C | 2.3 | V | ||||
VOL | Output voltage swing (low) (6) | 0.4 | 0.6 | V | ||
TA = –40°C to 125°C | 0.45 | V | ||||
IOUT | Linear output drive (source) | IIN = 15 µA, RL = 25 Ω | 16 | 19 | 22 | mA |
TA = –40°C, IIN = 15 µA, RL = 25 Ω | 19 | |||||
TA = 125°C, IIN = 15 µA, RL = 25 Ω | 19 | |||||
ISC | Output short-circuit current (7) | 85 | mA | |||
ZOUT | DC output impedance (amplifier enabled) | 7 | 10 | 13 | Ω | |
AMBIENT LIGHT CANCELLATION PERFORMANCE (IDC_EN = 0 V) (8) | ||||||
Settling time | IIN = 0 µA → 100 µA | 6 | µs | |||
IIN = 100 µA → 0 µA | 35 | µs | ||||
Ambient light current cancellation range | Output offset shift from IDC = 5 µA < ±10 mV | 2 | 3 | mA | ||
POWER SUPPLY | ||||||
IQ | Quiescent current | 16 | 20 | 24 | mA | |
TA = 125°C | 22.5 | |||||
TA = –40°C | 18 | |||||
SHUTDOWN | ||||||
IQ | Disabled quiescent current (EN = VDD) | 1.2 | 1.5 | 1.7 | mA | |
TA = –40°C | 1.4 | |||||
TA = 125°C | 1.6 | |||||
EN and IDC_EN pins input bias current | 65 | 90 | µA |