JAJSLZ9A December 2021 – November 2022 LMH5485-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The LMH5485-SEP offers the advantages of a fully differential amplifier (FDA) design, with the trimmed input offset voltage of a precision op amp. The FDA is an extremely flexible device that provides a purely differential output signal centered on a settable output common-mode level. The primary options revolve around the choices of single-ended or differential inputs, AC-coupled or DC-coupled signal paths, gain targets, and resistor Value selections. Differential sources can certainly be supported and are often simpler to both implement and analyze. Examples of both AC and DC coupled single-ended to differential circuits is shown in Figure 8-1 and Figure 8-2.
Because most lab equipment is single-ended, the characterization circuits typically operate with a single-ended, matched, 50 Ω input termination to a differential output at the FDA output pins. That output is then translated back to single-ended through a variety of baluns (or transformers) depending on the test and frequency range. DC-coupled, step-response testing uses two 50 Ω scope inputs with trace math.
Figure 8-1 shows how most characterization plots fix the Rf value at 402 Ω. This value is completely flexible in application, but the 402 Ω provides a good compromise for the issues linked to this value, specifically: