In this design, the aim is to do the
following:
- Present a 4 kΩ input impedance to a ±40 V input
signal (maximum ±10 mA from the prior stage).
- Attenuate that swing by a factor 1/10 (–20 dB) to a differential output swing.
- Place that swing on a 2.5 V common-mode voltage
at the LMH5485-SEP outputs.
- Operate on a single + 5 V supply and ground.
- Tune the frequency response to a flat Butterworth response with external capacitors.