JAJSLZ9A December 2021 – November 2022 LMH5485-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
When the signal path can be AC-coupled, the DC biasing for the LMH5485-SEP becomes a relatively simple task. In all designs, start by defining the output common-mode voltage. The AC-coupling issue can be separated for the input and output sides of an FDA design. In any case, the design starts by setting the desired VOCM. When an AC-coupled path follows the output pins, the best linearity is achieved by operating VOCM at mid-supply. The VOCM voltage must be within the linear range for the common-mode loop, as specified in the headroom specifications (approximately 0.91 V greater than the negative supply and 1.1 V less than the positive supply). If the output path is also AC coupled, simply letting the VOCM control pin float is usually preferred in order to get a mid-supply default VOCM bias with minimal elements. To limit noise, place a 0.1 µF decoupling capacitor on the VOCM pin to ground.
After VOCM is defined, check the target output voltage swing to ensure that the VOCM plus the positive or negative output swing on each side does not clip into the supplies. Check that VOCM ±Vp does not exceed the absolute supply rails for this rail-to-rail output (RRO) device.
Going to the device input pins side, because both the source and balancing resistor on the nonsignal input side are DC blocked (see Figure 8-1), no common-mode current flows from the output common-mode voltage, thus setting the input common-mode equal to the output common-mode voltage.
This input headroom also sets a limit for higher VOCM voltages. Because the input Vicm is the output VOCM for AC-coupled sources, the 1.2 V minimum headroom for the input pins to the positive supply overrides the 1.1 V headroom limit for the output VOCM. The input signal also moves this input Vicm around the DC bias point.