JAJSJA6A September 2021 – December 2021 LMH5485-SP
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The LMH5485-SP includes a power-down control pin, PD. This pin must be asserted high for correct amplifier operation. The PD pin cannot be floated because there is no internal pullup or pulldown resistor on this pin to reduce disabled power consumption. Asserting this pin low (within 0.7 V of the negative supply) puts the LMH5485-SP into a very low quiescent state (approximately 2 µA). Switches in the default Vocm resistor string open to eliminate the fixed bias current (25 µA) across the supply in this 200-kΩ voltage divider to mid-supply.