JAJSNR7E May 2008 – July 2024 LMH6518
PRODUCTION DATA
The following LMH6518 functions are controlled using the SPI-compatible bus:
The SPI bus uses 3.3-V logic. SDIO is the serial digital input-output that writes to or reads back from the LMH6518. SCLK is the bus clock with chip-select function controlled by CS.
FILTER | PREAMP | LADDER ATTENUATION | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D15 (MSB) |
D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 (LSB) |
X | 0 | 0 | 0 | 0 | 0 = Full power 1 = Aux Hi-Z |
0 | See Table 6-3 | 0 | 0 = LG 1 = HG |
See Table 6-4 |
Bits D5, D9, and D11 to D14 must be 0. Otherwise, device operation is undefined and specifications are not valid.
FILTER | PREAMP | LADDER ATTENUATION | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D15 (MSB) |
D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 (LSB) |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 |
FILTER | BANDWIDTH (MHz) | ||
---|---|---|---|
D8 | D7 | D6 | |
0 | 0 | 0 | Full |
0 | 0 | 1 | 20 |
0 | 1 | 0 | 100 |
0 | 1 | 1 | 200 |
1 | 0 | 0 | 350 |
1 | 0 | 1 | 650 |
1 | 1 | 0 | 750 |
1 | 1 | 1 | Unallowed |
All filters are low-pass, single pole roll-off and operate on both main and auxiliary outputs. These filters are intended as signal path bandwidth and noise limiting.
LADDER ATTENUATION | BANDWIDTH (dB) | |||
---|---|---|---|---|
D3 | D2 | D1 | D0 | |
0 | 0 | 0 | 0 | 0 |
0 | 0 | 0 | 1 | −2 |
0 | 0 | 1 | 0 | −4 |
0 | 0 | 1 | 1 | −6 |
0 | 1 | 0 | 0 | −8 |
0 | 1 | 0 | 1 | −10 |
0 | 1 | 1 | 0 | −12 |
0 | 1 | 1 | 1 | −14 |
1 | 0 | 0 | 0 | −16 |
1 | 0 | 0 | 1 | −18 |
1 | 0 | 1 | 0 | −20 |
1 | 0 | 1 | 1 | Unallowed |
1 | 1 | 0 | 0 | Unallowed |
1 | 1 | 0 | 1 | Unallowed |
1 | 1 | 1 | 0 | Unallowed |
1 | 1 | 1 | 1 | Unallowed |
An unallowed SPI state can result in undefined operation where device behavior is not valid.