JAJSDE6 June 2017 LMH6624-MIL
PRODUCTION DATA.
The LMH6624-MIL device can operate off a single supply or with dual supplies as long as the input CM voltage range (CMIR) has the required headroom to either supply rail. Supplies should be decoupled with low-inductance, often ceramic, capacitors to ground less than 0.5 in from the device pins. The use of ground plane is recommended, and as in most high-speed devices, it is advisable to remove ground plane close to device sensitive pins such as the inputs.