JAJSDE7 June 2017 LMH6644-MIL
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | AT TEMPERATURE EXTREMES | V+ = 3 V, V– = 0 V, VCM = VO = V+/2, VID RL = 2 kΩ to V+/2 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN(1) | TYP(2) | MAX(1) | ||||
BW | –3-dB BW | AV = +1, VOUT = 200mVPP | 80 | 115 | MHz | ||||
AV = +2, –1, VOUT = 200mVPP | 46 | ||||||||
BW0.1dB | 0.1-dB gain flatness | AV = +2, RL = 150Ω to V+/2, Rf = 402Ω, VOUT = 200mVPP |
19 | MHz | |||||
PBW | Full power bandwidth | AV = +1, –1dB, VOUT = 1VPP | 40 | MHz | |||||
en | Input-referred voltage noise | f = 100kHz | 17 | nV/√Hz | |||||
f = 1kHz | 48 | ||||||||
in | Input-referred current noise | f = 100kHz | 0.90 | pA/√Hz | |||||
f = 1kHz | 3.3 | ||||||||
THD | Total harmonic distortion | f = 5MHz, VO = 2VPP, AV = –1, RL = 100Ω to V+/2 |
–48 | dBc | |||||
DG | Differential gain | VCM = 1V, NTSC, AV = +2 RL =150Ω to V+/2 |
0.17% | ||||||
RL =1kΩ to V+/2 | 0.03% | ||||||||
DP | Differential phase | VCM = 1V, NTSC, AV = +2 RL =150Ω to V+/2 |
0.05 | deg | |||||
RL =1kΩ to V+/2 | 0.03 | ||||||||
CT Rej. | Cross-talk rejection | f = 5MHz, receiver: Rf = Rg = 510Ω, AV = +2 |
47 | dB | |||||
TS | Settling time | VO = 2VPP, ±0.1%, 8pF Load, VS = 5V |
68 | ns | |||||
SR | Slew rate (3) | AV = –1, VI = 2VPP | 90 | 120 | V/µs | ||||
VOS | Input offset voltage | ±7 | ±1 | ±5 | mV | ||||
TC VOS | Input offset average drift | See (4) | ±5 | µV/°C | |||||
IB | Input bias current | See (5) | –3.25 | –1.50 | –2.60 | µA | |||
IOS | Input offset current | 1000 | 20 | 800 | nA | ||||
RIN | Common-mode input resistance | 3 | MΩ | ||||||
CIN | Common-mode input capacitance | 2 | pF | ||||||
CMVR | Input common-mode voltage range | CMRR ≥ 50dB | –0.1 | –0.5 | –0.2 | V | |||
1.6 | 1.8 | 2.0 | |||||||
CMRR | Common-mode rejection ratio | VCM Stepped from 0V to 1.5V | 72 | 95 | dB | ||||
AVOL | Large signal voltage gain | VO = 0.5V to 2.5V RL = 2kΩ to V+/2 |
75 | 80 | 96 | dB | |||
VO = 0.5V to 2.5V RL = 150Ω to V+/2 |
70 | 74 | 82 | ||||||
VO | Output swing high |
RL = 2kΩ to V+/2, VID = 200mV | 2.90 | 2.98 | V | ||||
RL = 150Ω to V+/2, VID = 200mV | 2.80 | 2.93 | |||||||
Output swing low |
RL = 2kΩ to V+/2, VID = –200mV | 25 | 75 | mV | |||||
RL = 150Ω to V+/2, VID = –200mV | 75 | 150 | |||||||
ISC | Output short circuit current | Sourcing to V+/2 VID = 200mV (6) |
35 | 50 | 95 | mA | |||
Sinking to V+/2 VID = –200mV (6) |
40 | 55 | 110 | ||||||
IOUT | Output current | VOUT = 0.5V from either supply | ±65 | mA | |||||
+PSRR | Positive power supply rejection ratio | V+ = 3.0V to 3.5V, VCM = 1.5V | 75 | 85 | dB | ||||
IS | Supply current (per channel) | No load | 4.50 | 2.70 | 4.00 | mA |