JAJSDE7 June 2017 LMH6644-MIL
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | AT TEMPERATURE EXTREMES | V+ = 5 V, V– = 0 V, VCM = VO = V+/2, VID RL = 2 kΩ to V+/2 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN(1) | TYP(2) | MAX(1) | ||||
BW | –3-dB BW | AV = +1, VOUT = 200mVPP | 90 | 120 | MHz | ||||
AV = +2, –1, VOUT = 200mVPP | 46 | ||||||||
BW0.1dB | 0.1-dB gain flatness | AV = +2, RL = 150Ω to V+/2, Rf = 402Ω, VOUT = 200mVPP |
15 | MHz | |||||
PBW | Full power bandwidth | AV = +1, –1dB, VOUT = 2VPP | 22 | MHz | |||||
en | Input-referred voltage noise | f = 100kHz | 17 | nV/√Hz | |||||
f = 1kHz | 48 | ||||||||
in | Input-referred current noise | f = 100kHz | 0.90 | pA/√Hz | |||||
f = 1kHz | 3.3 | ||||||||
THD | Total harmonic distortion | f = 5MHz, VO = 2VPP, AV = +2 | –60 | dBc | |||||
DG | Differential gain | NTSC, AV = +2 RL =150Ω to V+/2 |
0.16% | ||||||
RL = 1kΩ to V+/2 | 0.05% | ||||||||
DP | Differential phase | NTSC, AV = +2 RL = 150Ω to V+/2 |
0.05 | deg | |||||
RL = 1kΩ to V+/2 | 0.01 | ||||||||
CT Rej. | Cross-talk rejection | f = 5MHz, receiver: Rf = Rg = 510Ω, AV = +2 |
47 | dB | |||||
TS | Settling time | VO = 2VPP, ±0.1%, 8pF Load | 68 | ns | |||||
SR | Slew rate (3) | AV = –1, VI = 2VPP | 95 | 125 | V/µs | ||||
VOS | Input offset voltage | ±7 | ±1 | ±5 | mV | ||||
TC VOS | Input offset average drift | See (4) | ±5 | µV/°C | |||||
IB | Input bias current | See (5) | –3.25 | –1.70 | –2.60 | µA | |||
IOS | Input offset current | 1000 | 20 | 800 | nA | ||||
RIN | Common-mode input resistance | 3 | MΩ | ||||||
CIN | Common-mode input capacitance | 2 | pF | ||||||
CMVR | Input common-mode voltage range | CMRR ≥ 50dB | –0.1 | –0.5 | –0.2 | V | |||
3.6 | 3.8 | 4.0 | |||||||
CMRR | Common-mode rejection ratio | VCM Stepped from 0V to 3.5V | 72 | 95 | dB | ||||
AVOL | Large signal voltage gain | VO = 0.5V to 4.50V RL = 2kΩ to V+/2 |
82 | 86 | 98 | dB | |||
VO = 0.5V to 4.25V RL = 150Ω to V+/2 |
72 | 76 | 82 | ||||||
VO | Output swing high |
RL = 2kΩ to V+/2, VID = 200mV | 4.90 | 4.98 | V | ||||
RL = 150Ω to V+/2, VID = 200mV | 4.65 | 4.90 | |||||||
Output swing low |
RL = 2kΩ to V+/2, VID = –200mV | 25 | 100 | mV | |||||
RL = 150Ω to V+/2, VID = –200mV | 100 | 150 | |||||||
ISC | Output short circuit current | Sourcing to V+/2 VID = 200mV (6)(7) |
40 | 55 | 115 | mA | |||
Sinking to V+/2 VID = –200mV (6)(7) |
55 | 70 | 140 | ||||||
IOUT | Output current | VO = 0.5V from either supply | ±70 | mA | |||||
+PSRR | Positive power supply rejection ratio | V+ = 4.0V to 6V | 79 | 90 | dB | ||||
IS | Supply current (per channel) | No load | 5.00 | 2.70 | 4.25 | mA |