JAJSDE7 June 2017 LMH6644-MIL
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | AT TEMPERATURE EXTREMES | V+ = 5 V, V– = –5 V, VCM = VO = 0 V, VID | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN(2) | TYP(1) | MAX(2) | ||||
BW | –3-dB BW | AV = +1, VOUT = 200mVPP | 95 | 130 | MHz | ||||
AV = +2, –1, VOUT = 200mVPP | 46 | ||||||||
BW0.1dB | 0.1-dB gain flatness | AV = +2, RL = 150Ω to V+/2, Rf = 806Ω, VOUT = 200mVPP |
12 | MHz | |||||
PBW | Full power bandwidth | AV = +1, –1dB, VOUT = 2VPP | 24 | MHz | |||||
en | Input-referred voltage noise | f = 100kHz | 17 | nV/√Hz | |||||
f = 1kHz | 48 | ||||||||
in | Input-referred current noise | f = 100kHz | 0.90 | pA/√Hz | |||||
f = 1kHz | 3.3 | ||||||||
THD | Total harmonic distortion | f = 5MHz, VO = 2VPP, AV = +2 | –62 | dBc | |||||
DG | Differential gain | NTSC, AV = +2 RL = 150Ω to V+/2 |
0.15% | ||||||
RL = 1kΩ to V+/2 | 0.01% | ||||||||
DP | Differential phase | NTSC, AV = +2 RL = 150Ω to V+/2 |
0.04 | deg | |||||
RL = 1kΩ to V+/2 | 0.01 | ||||||||
CT Rej. | Cross-talk rejection | f = 5MHz, receiver: Rf = Rg = 510Ω, AV = +2 |
47 | dB | |||||
TS | Settling time | VO = 2VPP, ±0.1%, 8pF Load, VS = 5V |
68 | ns | |||||
SR | Slew rate (4) | AV = –1, VI = 2VPP | 100 | 135 | V/µs | ||||
VOS | Input offset voltage | ±7 | ±1 | ±5 | mV | ||||
TC VOS | Input offset average drift | See (7) | ±5 | µV/°C | |||||
IB | Input bias current | See (3) | –3.25 | –1.60 | –2.60 | µA | |||
IOS | Input offset current | 1000 | 20 | 800 | nA | ||||
RIN | Common-mode input resistance | 3 | MΩ | ||||||
CIN | Common-mode input capacitance | 2 | pF | ||||||
CMVR | Input common-mode voltage range | CMRR ≥ 50dB | –5.1 | –5.5 | –5.2 | V | |||
3.6 | 3.8 | 4.0 | |||||||
CMRR | Common-mode rejection ratio | VCM Stepped from –5V to 3.5V | 74 | 95 | dB | ||||
AVOL | Large signal voltage gain | VO = –4.5V to 4.5V, RL = 2kΩ |
84 | 88 | 96 | dB | |||
VO = –4.0V to 4.0V, RL = 150Ω |
74 | 78 | 82 | ||||||
VO | Output swing high |
RL = 2kΩ, VID = 200mV | 4.90 | 4.96 | V | ||||
RL = 150Ω, VID = 200mV | 4.65 | 4.80 | |||||||
Output swing low |
RL = 2kΩ, VID = –200mV | –4.96 | –4.90 | V | |||||
RL = 150Ω, VID = –200mV | –4.80 | –4.65 | |||||||
ISC | Output short circuit current | Sourcing to ground VID = 200mV (5)(6) |
35 | 60 | 115 | mA | |||
Sinking to ground VID = –200mV (5)(6) |
65 | 85 | 145 | ||||||
IOUT | Output current | VO = 0.5V from either supply | ±75 | mA | |||||
PSRR | Power supply rejection ratio | (V+, V–) = (4.5V, –4.5V) to (5.5V, –5.5V) | 78 | 90 | dB | ||||
IS | Supply current (per channel) | No load | 5.50 | 2.70 | 4.50 | mA |