JAJSDE7 June 2017 LMH6644-MIL
PRODUCTION DATA.
The LMH6644-MIL is a drop-in replacement for the AD805X family of high-speed op amps in most applications. In addition, the LMH6644-MIL will typically save about 40% on power dissipation, due to lower supply current, when compared to competition. All AD805X family’s specified parameters are included in the list of LMH6644-MIL ensured specifications in order to ensure equal or better level of performance. However, as in most high-performance parts and due to subtleties of applications, it is strongly recommended that the performance of the part to be evaluated is tested under actual operating conditions to ensure full compliance to all specifications.