JAJSDE7 June 2017 LMH6644-MIL
PRODUCTION DATA.
With 3-V supplies and a common-mode input voltage range that extends 0.5 V below V–, the LMH6644-MIL find applications in low voltage/low power applications. Even with 3-V supplies, the –3dB BW (@ AV = +1) is typically 115 MHz with a tested limit of 80 MHz. Production testing guarantees that process variations will not compromise speed. High-frequency response is exceptionally stable, confining the typical –3dB BW over the industrial temperature range to ±2.5%.
As seen in Typical Performance Characteristics, the LMH6644-MIL output current capability (∼75 mA) is enhanced compared to AD805X. This enhancement increases the output load range, adding to the LMH6644-MIL’s versatility. Since LMH6644-MIL is capable of high-output current, device junction temperature should not to exceed the Absolute Maximum Ratings.