JAJSDE7 June 2017 LMH6644-MIL
PRODUCTION DATA.
あらゆる動作電圧とモードにおいてデバイスの安定性を保証するため、十分な注意が払われています。その結果、あらゆるゲイン設定で、重負荷と軽負荷の両方において、周波数応答特性が非常に優れ(150Ω負荷およびAV = +2において、12MHzまで0.1dBのゲイン平坦性)、ピーキングが最小限(一般に最大値2dB)です。これらの特性と、短いセトリング・タイム(68ns)、低い歪みから、このデバイスはADCバッファでも、高周波数のフィルタ・アプリケーションでも適切に動作します。
このデバイスは、低い差動ゲイン(0.01%)と差動位相(0.01°)の特性から、プロフェッショナル品質のビデオ性能を実現しています。差動ゲインおよび差動位相の特性は、重負荷時(150Ω)でも、出力電圧範囲の全体にわたって適切に維持されます。