JAJSIA6 December 2019 LMH9226
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RF PERFORMANCE | ||||||
fRF | RF frequency range | 2300 | 2900 | MHz | ||
BW1dB | 1-dB bandwidth | Center Frequency (fin)= 2.6 GHz | 400 | MHz | ||
S21 | Gain | fin = 2.6 GHz | 17 | dB | ||
NF | Noise figure | fin = 2.6 GHz, RS = 50 Ω | 3 | dB | ||
OIP1 | Output P1dB | fin = 2.6 GHz, RLOAD = 50 Ω | 17.5 | dBm | ||
OIP3 | Output IP3 | fin = 2.6 GHz ± 10 MHz spacing, POUT/TONE = 2 dBm | 35 | dBm | ||
Differential output gain imbalance (1) | 0.5 | dB | ||||
Differential output phase imbalance (1) | 4 | degree | ||||
S11 | Input return loss | fin = 2.6 GHz, BW = 400 MHz | –11 | dB | ||
ZIN | Single ended input reference impedance | 50 | Ω | |||
S22 | Differential output return loss | fin = 2.6 GHz, BW = 400 MHz | –12 | dB | ||
ZLOAD | Differential ouput reference impedance | 50 | Ω | |||
S12 | Reverse isolation | fin = 2.6 GHz | –35 | dB | ||
CMRR | Common-mode rejection ratio (2) | 27 | dB | |||
SWITCHING AND DIGITAL INPUT CHARACTERISTICS | ||||||
tON | Turn-on time | PD pin = 1.8 V to 0 V, fin = 2.6 GHz | 0.5 | µs | ||
tOFF | Turn-off time | PD pin = 0 V to 1.8 V, fin = 2.6 GHz | 0.2 | µs | ||
VIH | High-level input voltage (3) | At the PD pin | 1.4 | V | ||
VIL | Low-level input voltage (3) | At the PD pin | 0.5 | V | ||
IIH | High-level input current (3) | At the PD pin | 28 | 60 | µA | |
IIL | Low-level input current (3) | At the PD pin | 10 | 30 | µA | |
DC CURRENT AND POWER CONSUMPTION | ||||||
IVDD_ON | Supply current (3) | PD pin = 0 V | 84 | 100 | mA | |
IVDD_PD | Power-down current (3) | PD pin = 1.8 V | 10 | mA | ||
Pdis | Power dissipation | VDD = 3.3 V | 275 | mW |