JAJSFC0E December 2013 – January 2022 LMK00334
PRODUCTION DATA
The current consumption values specified in Section 6.5 can be used to calculate the total power dissipation and IC power dissipation for any device configuration. The total VCC core supply current (ICC_TOTAL) can be calculated using Equation 5:
where
Because the output supplies (VCCOA, VCCOB, VCCOC) can be powered from three independent voltages, the respective output supply currents (ICCO_BANK_A, ICCO_BANK_B, and ICCO_CMOS) should be calculated separately.
ICCO_BANK for either Bank A or B may be taken as 50% of the corresponding output supply current specified for two banks (ICCO_HCSL) provided the output loading matches the specified conditions. Otherwise, ICCO_BANK should be calculated per bank as shown in Equation 6:
where
Table 10-1 shows the typical IBANK_BIAS values and IOUT_LOAD expressions for HCSL.
CURRENT PARAMETER | HCSL |
---|---|
IBANK_BIAS | 2.4 mA |
IOUT_LOAD | VOH/RT |
Once the current consumption is known for each supply, the total power dissipation (PTOTAL) can be calculated by Equation 7:
If the device is configured with HCSL outputs, then it is also necessary to calculate the power dissipated in any termination resistors (PRT_HCSL). The external power dissipation values can be calculated by Equation 8:
Finally, the IC power dissipation (PDEVICE) can be computed by subtracting the external power dissipation values from PTOTAL as shown in Equation 9:
where