JAJSO88 October 2023 LMK04714-Q1
PRODUCTION DATA
MSB | LSB |
---|---|
0x151[5:0] / HOLDOVER_DLD_CNT[13:8] | 0x152[7:0] / HOLDOVER_DLD_CNT[7:0] |
This register has the number of valid clocks of PLL1 PDF before holdover is exited.
REGISTER | BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
0x151 | 7:6 | NA | 0 | Reserved | |
0x151 | 5:0 | HOLDOVER _DLD_CNT[13:8] | 2 | The number of valid clocks of PLL1 PDF before holdover mode is exited. | |
Field Value | Count Value | ||||
0 (0x00) | 0 | ||||
1 (0x01) | 1 | ||||
0x152 | 7:0 | HOLDOVER _DLD_CNT[7:0] | 0 | 2 (0x02) | 2 |
... | ... | ||||
16382 (0x3FFE) | 16382 | ||||
16383 (0x3FFF) | 16383 |