JAJSO88 October 2023 LMK04714-Q1
PRODUCTION DATA
These registers set the value of the DAC in holdover mode when used manually.
MSB | LSB |
---|---|
0x14B[1:0] | 0x14C[7:0] |
REGISTER | BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
0x14B | 7:2 | See LOS_TIMEOUT, LOS_EN, TRACK_EN, HOLDOVER_FORCE, MAN_DAC_EN, MAN_DAC[9:8] for information on these bits. | |||
0x14B | 1:0 | MAN_DAC[9:8] | 2 | Sets the value of the manual DAC when in manual DAC mode. | |
Field Value | DAC Value | ||||
0 (0x00) | 0 | ||||
1 (0x01) | 1 | ||||
0x14C | 7:0 | MAN_DAC[7:0] | 0 | 2 (0x02) | 2 |
... | ... | ||||
1022 (0x3FE) | 1022 | ||||
1023 (0x3FF) | 1023 |