JAJSO88 October 2023 LMK04714-Q1
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
VDD, VDD_A | Power supply voltage | –0.3 | 3.6 | V |
VIN | Input voltage | –0.3 | VDD + 0.3 | V |
IIN | Differential input current (CLKIN_P/N, OSCIN_P/N,FIN0_P/N,FIN1_P/N |
5 | mA | |
TJ | Junction Temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |