JAJSJN4C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
This register sets the number of SYSREF pulses if SYSREF is not in continuous mode. See Section 8.6.2.3.2 for further description of SYSREF's outputs.
Programming the register causes the specified number of pulses to be output if "SYSREF Pulses" is selected by SYSREF_MUX and SYSREF functionality is powered up.
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7:2 | NA | 0 | Reserved | |
1:0 | SYSREF_PULSE_CNT | 3 | Sets the number of SYSREF pulses generated when not in
continuous mode. See Section 8.6.2.3.2 for more information on SYSREF modes. | |
Field Value | Number of Pulses | |||
0 (0x00) | 1 pulse | |||
1 (0x01) | 2 pulses | |||
2 (0x02) | 4 pulses | |||
3 (0x03) | 8 pulses |