JAJSPW5D November 2023 – June 2024 LMKDB1102 , LMKDB1104 , LMKDB1108 , LMKDB1120 , LMKDB1202 , LMKDB1204
PRODUCTION DATA
Find two buffers for PCIe clock fan-out and Ethernet clock fan-out separately. Jitter requirements must be met and space must be minimized.
PARAMETER | VALUE |
---|---|
Number of PCIe clocks | 15 |
Number of 156.25 MHz Ethernet clocks | 7 |
PCIe architecture | CC (Common Clock) |
PCIe reference clock slew rate | ≥3.5 V/ns |
PCIe Gen 5 reference clock jitter | 45 fs maximum |
PCIe Gen 5 total jitter | 50 fs maximum |
156.25-MHz reference clock slew rate | ≥3.5 V/ns |
156.25-MHz reference clock jitter (12 kHz to 20 MHz) | 90 fs maximum |
156.25-MHz total jitter (12 kHz to 20 MHz) | 100 fs maximum |