SNIS163B April 2012 – October 2015 LMP91002
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DGND | G | Connect to ground |
2 | MENB | D | Module Enable. Active Low |
3 | SCL | D | I2C Clock |
4 | SDA | D | I2C Data |
5 | NC | — | Do not connect. Not internally connected |
6 | VDD | P | Voltage supply |
7 | AGND | GND | Analog GND |
8 | VOUT | A | Analog voltage representing sensor output |
9 | C2 | A | Optional External component node 2 for TIA (filter capacitor or gain resistor) |
10 | C1 | A | Optional External component node 1 for TIA (filter capacitor or gain resistor) |
11 | VREF | A | External Reference voltage input |
12 | WE | A | Working Electrode of the sensor. |
13 | RE | A | Reference Electrode of the sensor. |
14 | CE | A | Counter Electrode of the sensor. |
— | DAP | GND | Die attached pad. Connect to GND. |