JAJSR90A September 2023 – July 2024 LMQ64480-Q1 , LMQ644A0-Q1 , LMQ644A2-Q1
PRODUCTION DATA
The LMQ644xx employs hiccup overcurrent protection to prevent overheating in the presence of a short circuit condition.
In dual output mode the part enters Hiccup when all of the following conditions are met for 128 consecutive switching cycles:
In single output mode the part enters Hiccup when all of the following conditions are met for 128 consecutive switching cycles:
In hiccup mode, the device shuts itself down and attempts to soft start after tW. Hiccup mode helps reduce the device power dissipation under severe overcurrent conditions and short circuits.