JAJSR90A September 2023 – July 2024 LMQ64480-Q1 , LMQ644A0-Q1 , LMQ644A2-Q1
PRODUCTION DATA
Table 8-1 provides the parameters for our detailed design procedure example for Figure 8-2:
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 13.5 V (6 V to 36 V) |
| Output voltage | 3.3 and 5 V fixed |