JAJSJD7C February 2022 – December 2023 LMQ66410-Q1 , LMQ66420-Q1 , LMQ66430-Q1
PRODUCTION DATA
Section 8.2.1.2 provides a detailed design procedure based on Table 8-7.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 12 V (4 V to 36 V) |
Output voltage | 3.3 V |
Maximum output current | 0 A to 3 A |
Switching frequency | 2200 kHz |