JAJSNH5B february 2022 – may 2023 LMQ66410 , LMQ66420 , LMQ66430
PRODUCTION DATA
Section 9.2.3 provides a detailed design procedure based on Table 9-7.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 12 V (7 V to 36 V) |
Output voltage | 5 V |
Maximum output current | 0 A to 3 A |
Switching frequency | 400 kHz |