JAJSJD7D February 2022 – November 2024 LMQ66410-Q1 , LMQ66420-Q1 , LMQ66430-Q1
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Voltages | VIN to GND | –0.3 | 42 | V |
Voltages | SW to GND | –0.3 | VIN + 0.3 | V |
Voltages | BOOT to SW | –0.3 | 5.5 | V |
Voltages | VCC to GND | –0.3 | 5.5 | V |
Voltages | VOUT/FB to GND | –0.3 | 16 | V |
Voltages | SYNC/MODE or RT to GND | –0.3 | 5.5 | V |
Voltages | PG to GND | –0.3 | 20 | V |
Voltages | EN to GND | –0.3 | 42 | V |
Temperature | TJ, Junction temperature | –40 | 150 | °C |
Temperature | Tstg, Storage temperature | –65 | 150 | °C |