JAJSNH5B february 2022 – may 2023 LMQ66410 , LMQ66420 , LMQ66430
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IQVIN | Input current to VIN | VIN = 13.5 V, Fixed 3.3-V VOUT, IOUT = 0 A, Auto mode | 1.5 | µA | ||
VIN = 13.5 V, Fixed 5-V VOUT, IOUT = 0 A, Auto mode | 2 | µA | ||||
POWER STAGE | ||||||
VDROP1 | Input to output voltage differential to maintain VOUT regulation ≥ 95%, with frequency foldback | VOUT = 3.3-V, fixed 2.2 MHz, IOUT = 1 A | 0.2 | V | ||
VOUT = 5-V, fixed 2.2 MHz, IOUT = 1 A | 0.2 | V | ||||
VDROP2 | Input to output voltage differential to maintain VOUT regulation ≥ 95% and FSW ≥1.85 MHz | VOUT = 3.3-V, fixed 2.2 MHz, IOUT = 1 A | 0.7 | V | ||
Input to output voltage differential to maintain VOUT regulation ≥ 95% and FSW ≥ 1.85 MHz | VOUT = 5-V, fixed 2.2 MHz trim, IOUT = 1 A | 0.9 | V | |||
DMAX | Maximum switch duty cycle | While in frequency fold-back | 98 | % | ||
FSW = 1.85 MHz, VOUT = 5.0-V, IOUT = 1 A | 87 | % | ||||
RFBPARA(min) | Minimum value of parallel FB resistor : RFBT parallel RFBB | 5 | KΩ | |||
PROTECTION | ||||||
TSD(trip) | Thermal shutdown threshold | Temperature rising | 158 | 168 | 186 | °C |
TSD(hyst) | Thermal shutdown hysteresis | 15 | 20 | °C |