JAJSHK5C October 2011 – June 2019 LMR10520
PRODUCTION DATA.
VIN | -0.5V to 7V |
FB Voltage | -0.5V to 3V |
EN Voltage | -0.5V to 7V |
SW Voltage | -0.5V to 7V |
ESD Susceptibility | 2kV |
Junction Temperature(2) | 150°C |
Storage Temperature | −65°C to +150°C |
Soldering Information | |
For soldering specifications: http://www.ti.com/lit/SNOA549 |