JAJSHL8B June 2012 – June 2019 LMR12015 , LMR12020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SYSTEM PARAMETERS | ||||||
VFB | Feedback Voltage | TJ = 0°C to 85°C | 0.990 | 1.0 | 1.010 | V |
TJ = -40°C to 125°C | 0.984 | 1.0 | 1.014 | |||
ΔVFB/ΔVIN | Feedback Voltage Line Regulation | VIN = 3V to 20V | 0.003 | % / V | ||
IFB | Feedback Input Bias Current | 20 | 100 | nA | ||
OVP | Over Voltage Protection, VFB at which PWM Halts. | 1.13 | V | |||
UVLO | Undervoltage Lockout | VIN Rising until VSW is Switching | 2.60 | 2.75 | 2.90 | V |
UVLO Hysteresis | VIN Falling from UVLO | 0.30 | 0.47 | 0.6 | ||
SS | Soft Start Time | 0.5 | 1 | 1.5 | ms | |
IQ | Quiescent Current, IQ = IQ_AVIN + IQ_PVIN | VFB = 1.1 (not switching) | 2.4 | mA | ||
Quiescent Current, IQ = IQ_AVIN + IQ_PVIN | VEN = 0V (shutdown) | 70 | nA | |||
IBOOST | Boost Pin Current | fSW= 2 MHz | 8.2 | 10 | mA | |
fSW= 1 MHz | 4.4 | 6 | ||||
OSCILLATOR | ||||||
fSW | Switching Frequency | SYNC = GND | 1.75 | 2 | 2.3 | MHz |
VFB_FOLD | FB Pin Voltage where SYNC input is overridden. | 0.53 | V | |||
fFOLD_MIN | Frequency Foldback Minimum | VFB = 0V | 220 | 250 | kHz | |
LOGIC INPUTS (EN, SYNC) | ||||||
fSYNC | SYNC Frequency Range | 1 | 2.35 | MHz | ||
VIL | EN, SYNC Logic low threshold | Logic Falling Edge | 0.4 | V | ||
VIH | EN, SYNC Logic high threshold | Logic Rising Edge | 1.8 | |||
tSYNC_HIGH | SYNC, Time Required above VIH to Ensure a Logical High. | 100 | ns | |||
tSYNC_LOW | SYNC, Time Required below VIL to Ensure a Logical Low. | 100 | ns | |||
ISYNC | SYNC Pin Current | VSYNC < 5V | 20 | nA | ||
IEN | Enable Pin Current | VEN = 3V | 6 | 15 | µA | |
VIN = VEN = 20V | 50 | 100 | ||||
INTERNAL MOSFET | ||||||
RDS(ON) | Switch ON Resistance | 150 | 320 | mΩ | ||
ICL | Switch Current Limit | LMR12020 | 2.5 | 4.0 | A | |
LMR12015 | 2.0 | 3.7 | ||||
DMAX | Maximum Duty Cycle | SYNC = GND | 85 | 93% | ||
tMIN | Minimum on time | 65 | ns | |||
ISW | Switch Leakage Current | 40 | nA | |||
BOOST LDO | ||||||
VLDO | Boost LDO Output Voltage | 3.9 | V | |||
THERMAL | ||||||
TSHDN | Thermal Shutdown Temperature(3) | Junction temperature rising | 165 | °C | ||
Thermal Shutdown Hysteresis | Junction temperature hysteresis | 15 | °C |