JAJSF12A March 2018 – January 2024 LMR14010A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT POWER SUPPLY | ||||||
VIN | Operating input voltage | 4 | 40 | V | ||
Shutdown supply current | EN = 0 V | 1 | 3 | µA | ||
Undervoltage lockout thresholds | Rising | 4 | V | |||
Falling | 3 | V | ||||
IQ | Eco-mode, no load, VIN = 12 V, not switching | 30 | µA | |||
SHDN AND UVLO | ||||||
Rising SHDN Threshold Voltage | 1.05 | 1.25 | 1.38 | V | ||
SHDN PIN current | SHDN = 2.3 V | –4.2 | µA | |||
SHDN = 0.9 V | –1 | µA | ||||
Hysteresis current | –3 | µA | ||||
HIGH-SIDE MOSFET | ||||||
On-resistance | VIN = 12 V, CB to SW = 5.8 V | 500 | mΩ | |||
tON-MIN | (1) | 95 | ns | |||
DMAX | : Maximum duty cycle(1) | 96% | ||||
VFB | : Feedback voltage | 0.74 | 0.765 | 0.79 | V | |
CURRENT LIMIT | ||||||
Current limit threshold | VIN = 12 V | 1500 | mA | |||
ƒSW | Switching frequency | 550 | 700 | 850 | kHz | |
THERMAL PERFORMANCE | ||||||
TSHUTDOWN | Thermal shutdown trip point(1) | 170 | °C | |||
THYS | (1) | Hysteresis | 10 | °C |