JAJSEV4C December 2015 – February 2018 LMR23610
PRODUCTION DATA.
The LMR23610 is in active mode when VEN is above the precision enable threshold, VIN and VCC are above their respective UVLO level. The simplest way to enable the LMR23610 is to connect the EN pin to VIN pin. This allows self start-up when the input voltage is in the operating range 4 V to 36 V. See VCC, UVLO and EN/SYNC for details on setting these operating levels.
In active mode, depending on the load current, the LMR23610 is in one of three modes: