JAJSEW0 March 2018 LMR23615-Q1
PRODUCTION DATA.
PIN | I/O (1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1, 2 | SW | P | Switching output of the regulator. Internally connected to both power MOSFETs. Connect to power inductor. |
3 | BOOT | P | Boot-strap capacitor connection for high-side driver. Connect a high-quality, 100-nF capacitor from BOOT to SW. |
4 | VCC | P | Internal bias supply output for bypassing. Connect a 2.2-μF, 16-V or higher capacitance bypass capacitor from this pin to AGND. Do not connect external loading to this pin. Never short this pin to ground during operation. |
5 | FB | A | Feedback input to regulator, connect the feedback resistor divider tap to this pin. |
6 | RT | A | Connect a resistor RT from this pin to AGND to program switching frequency. Leave floating for 400-kHz default switching frequency. |
7 | AGND | G | Analog ground pin. Ground reference for internal references and logic. Connect to system ground. |
8 | EN/SYNC | A | Enable input to regulator. High = On, Low = Off. Can be connected to VIN. Do not float. Adjust the input undervoltage lockout with two resistors. The internal oscillator can be synchronized to an external clock by coupling a positive pulse into this pin through a small coupling capacitor. See EN/SYNC for detail. |
9, 10 | VIN | P | Input supply voltage. |
11 | NC | N/A | Not for use. Leave this pin floating. |
12 | PGND | G | Power ground pin, connected internally to the low side power FET. Connect to system ground, PAD, AGND, ground pins of CIN and COUT. Path to CIN must be as short as possible. |
13 | PAD | G | Low impedance connection to AGND. Connect to PGND on PCB. Major heat dissipation path of the die. Must be used for heat sinking to ground plane on PCB. |