JAJSEV3B June 2017 – August 2020 LMR23615
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12 V, fSW = 1600 kHz, L = 4.7 µH, COUT = 47 µF, TA = 25 °C.
fSW = 1000 kHz | VOUT = 5 V |
fSW = 2200 kHz | VOUT = 5 V |
fSW = 1000 kHz | VOUT = 5 V |
fSW = 1000 kHz | VOUT = 5 V |
VIN = 12 V | VFB = 1.1 V |
fSW = 1000 kHz | VOUT = 3.3 V |
fSW = 2200 kHz (Sync) | VOUT = 3.3 V |
fSW = 1000 kHz | VOUT = 5 V |
fSW = 2200 kHz | VOUT = 5 V |
VIN = 12 V |