JAJSCQ0B December 2016 – March 2018 LMR23625-Q1
PRODUCTION DATA.
VOUT = 5 V | IOUT = 2.5 A | fSW = 2100 kHz |
VOUT = 5 V | IOUT = 0 mA | fSW = 2100 kHz |
VIN = 12 V | VOUT = 5 V | IOUT = 2 A |
VIN = 12 V | VOUT = 5 V | IOUT = 0.2 A to 2.5 A, 100 mA / μs |
VOUT = 5 V | IOUT = 2 A to short |
VOUT = 5 V | IOUT = 100 mA | fSW = 2100 kHz |
VOUT = 5 V | IOUT = 0 mA | fSW = 2100 kHz |
VIN = 12 V | VOUT = 5 V | IOUT = 2 A |
VOUT = 7 V to 36 V, 2 V / μs | VOUT = 5 V | IOUT = 2.5 A |
VOUT = 5 V | IOUT = short to 2 A |