JAJSCQ1B December 2016 – March 2018 LMR23630-Q1
PRODUCTION DATA.
The EN pin provides electrical ON and OFF control for the LMR23630-Q1. When VEN is below 1 V (typical), the device is in shutdown mode. The LMR23630-Q1 also employs VIN and VCC UVLO protection. If VIN or VCC voltage is below their respective UVLO level, the regulator is turned off.